(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
HS Wide Mop 60

HS Wide Mop 60

Standard Unit Price:
1,752,000 IDR
Days to Ship :
30 Day(s) or more

[Features]
· This mop is suitable for use with disinfectant solutions as well as in wax application and wet wiping work.
· Wide design makes work more efficient.
[Applications]
· For disinfection, applying wax and wet wiping work.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Body / Option
    Main Body
  • Width(mm)
    600
  • Length(mm)
    1555
  • Mass(g)
    1150
  • Material (Plate)
    Stainless Steel
  • Use
    For applying antiseptic solution and wax, as well as wiping with water.
  • Features
    A mop for applying antiseptic solution and wax, as well as wiping with water. Its width makes the work more efficient.
  • Material (Handle)
    Stainless Steel Pipe
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • White
  • Clear
Trusco Code

Refine by

  • 380-9927
  • 380-9901
  • 380-9897
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
380-9897
30 Day(s)
1,752,000 IDR

Part Number : MO511-060U-MB-BL
Days to Ship 30 Day(s)
Standard Unit Price 1,752,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Color
    Blue
  • Body / Option
    Main Body
  • Width(mm)
    600
  • Length(mm)
    1555
  • Mass(g)
    1150
  • Trusco Code
    380-9897
  • Material (Plate)
    Stainless Steel
  • Use
    For applying antiseptic solution and wax, as well as wiping with water.
  • Features
    A mop for applying antiseptic solution and wax, as well as wiping with water. Its width makes the work more efficient.
  • Material (Handle)
    Stainless Steel Pipe
1 pc.
Green
380-9901
Quote
1,752,000 IDR

Part Number : MO511-060U-MB-G
Days to Ship Quote
Standard Unit Price 1,752,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Color
    Green
  • Body / Option
    Main Body
  • Width(mm)
    600
  • Length(mm)
    1555
  • Mass(g)
    1150
  • Trusco Code
    380-9901
  • Material (Plate)
    Stainless Steel
  • Use
    For applying antiseptic solution and wax, as well as wiping with water.
  • Features
    A mop for applying antiseptic solution and wax, as well as wiping with water. Its width makes the work more efficient.
  • Material (Handle)
    Stainless Steel Pipe
1 pc.
White
380-9927
Quote
1,752,000 IDR

Part Number : MO511-060U-MB-W
Days to Ship Quote
Standard Unit Price 1,752,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Color
    White
  • Body / Option
    Main Body
  • Width(mm)
    600
  • Length(mm)
    1555
  • Mass(g)
    1150
  • Trusco Code
    380-9927
  • Material (Plate)
    Stainless Steel
  • Use
    For applying antiseptic solution and wax, as well as wiping with water.
  • Features
    A mop for applying antiseptic solution and wax, as well as wiping with water. Its width makes the work more efficient.
  • Material (Handle)
    Stainless Steel Pipe

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)