(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Protech Duster Mop Protech Micro Cloth (Single-Use Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Protech Duster Mop Protech Micro Cloth (Single-Use Type)

Standard Unit Price:
244,498 IDR-
Days to Ship :
1 Day(s)

Protect Duster Mop
[Features]
Embossed with a wave patter and flare-cut to ensure that dirt and dust on the floor is caught.
[Specifications]
Product Model: Mop
Longitudinal: 200mm
Number of Piece: 30 Pieces Per Package
[Use]
Dust removal cleaning of hard floors such as P-tile or flooring.
[Material]
Shell / Hair: Polyethylene-PE, Polyethylene Terephthalate

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Quantity
    30
  • Use
    Dust removal cleaning of hard floors such as P-tile or flooring.
  • Features
    Embossed with a wave patter and flare-cut to ensure that dirt and dust on the floor is caught.
  • Material (Shell / Hair)
    Polyethylene (PE), Polyethylene Terephthalate
  • Amount Of Content
    1 Box (30 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (30 Sheets)
  • Clear
Side(mm)

Refine by

  • 475
  • 635
  • 935
  • 1270
  • Clear
Mass(g)

Refine by

  • 320
  • 370
  • 520
  • 655
  • Clear
Trusco Code

Refine by

  • 296-7987
  • 296-7979
  • 303-0598
  • 370-1212
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (30 Sheets)
475
320
296-7979
1 Day(s)
244,498 IDR

Part Number : C75-15-045X-MB
Days to Ship 1 Day(s)
Standard Unit Price 244,498 IDR
Quantity 1 Box (30 Sheets)

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Side(mm)
    475
  • Mass(g)
    320
  • Trusco Code
    296-7979
  • Quantity
    30
  • Use
    Dust removal cleaning of hard floors such as P-tile or flooring.
  • Features
    Embossed with a wave patter and flare-cut to ensure that dirt and dust on the floor is caught.
  • Material (Shell / Hair)
    Polyethylene (PE), Polyethylene Terephthalate
1 Box (30 Sheets)
635
370
296-7987
1 Day(s)
264,769 IDR

Part Number : C75-15-060X-MB
Days to Ship 1 Day(s)
Standard Unit Price 264,769 IDR
Quantity 1 Box (30 Sheets)

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Side(mm)
    635
  • Mass(g)
    370
  • Trusco Code
    296-7987
  • Quantity
    30
  • Use
    Dust removal cleaning of hard floors such as P-tile or flooring.
  • Features
    Embossed with a wave patter and flare-cut to ensure that dirt and dust on the floor is caught.
  • Material (Shell / Hair)
    Polyethylene (PE), Polyethylene Terephthalate
1 Box (30 Sheets)
935
520
303-0598
1 Day(s)
450,615 IDR

Part Number : C75-15-090X-MB
Days to Ship 1 Day(s)
Standard Unit Price 450,615 IDR
Quantity 1 Box (30 Sheets)

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Side(mm)
    935
  • Mass(g)
    520
  • Trusco Code
    303-0598
  • Quantity
    30
  • Use
    Dust removal cleaning of hard floors such as P-tile or flooring.
  • Features
    Embossed with a wave patter and flare-cut to ensure that dirt and dust on the floor is caught.
  • Material (Shell / Hair)
    Polyethylene (PE), Polyethylene Terephthalate
1 Box (30 Sheets)
1270
655
370-1212
1 Day(s)
633,077 IDR

Part Number : C75-15-120X-MB
Days to Ship 1 Day(s)
Standard Unit Price 633,077 IDR
Quantity 1 Box (30 Sheets)

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Side(mm)
    1270
  • Mass(g)
    655
  • Trusco Code
    370-1212
  • Quantity
    30
  • Use
    Dust removal cleaning of hard floors such as P-tile or flooring.
  • Features
    Embossed with a wave patter and flare-cut to ensure that dirt and dust on the floor is caught.
  • Material (Shell / Hair)
    Polyethylene (PE), Polyethylene Terephthalate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)