(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle MO516-000U-MB-G

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle
Part Number: MO516-000U-MB-G

Standard Unit Price: 553,693 IDR Special Price 553,693 IDR
Quantity: 1 pc.
Days to Ship: 30 Day(s)

[Features]
· Single-action mop for floor cleaning. Head can be equipped according to the intended application.
· Compatible with high-pressure steam sterilization.
· Can be chemically disinfected.
[Applications]
· Can be used with an HG single-action brush or HG single-action dry wiper attached.

Specifications of MO516-000U-MB-G

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Detailing Type
    Free Handle
  • Color
    Green
  • Body / Option
    Option
  • Length(mm)
    1395
  • Mass(g)
    490
  • Trusco Code
    370-2111
  • Material (Body)
    Polypropylene (PP)
  • Features
    Compatible with high pressure steam sterilization. Compatible with chemical disinfection. One touch clean sweeping mop for floor surface sweeping. Attachable heads to match application.
  • Material (Handle)
    Stainless Steel Pipe
  • Material (Shell / Hair)
    Polypropylene (PP)

Please check the type/dimensions/specifications of the part MO516-000U-MB-G in the Head Exchangeable Type Cleaning Supplies (Corresponds to HACCP), Free Handle series.

Products like this...

Part Number
MO516-000U-MB-BL
MO516-000U-MB-R
MO516-000U-MB-W
MO516-000U-MB-Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco Code Amount Of Content

553,693 IDR

1 Piece(s) 30 Day(s) Blue370-2103-

553,693 IDR

1 Piece(s) 30 Day(s) Red370-2120-

553,693 IDR

1 Piece(s) 30 Day(s) White370-2138-

553,693 IDR

1 Piece(s) 30 Day(s) Yellow370-2146-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)