(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
EF Free Foot

EF Free Foot

Standard Unit Price:
839,077 IDR
Days to Ship :
30 Day(s)

[Features]
· The head can be bent freely, so it is ideal for cleaning complex surfaces, piping, gaps, etc.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Particle Mop
  • Body / Option
    Main Body
  • Width(mm)
    50
  • Length(mm)
    1370~2007
  • Mass(g)
    380
  • Trusco Code
    361-7807
  • Material (Shell / Hair)
    Polyester
  • Features
    The head bends freely so is ideal for cleaning complicated surfaces, pipes or gaps.
  • Material (Handle)
    Aluminum
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30 Day(s)
839,077 IDR

Part Number : CL-737-100-0
Days to Ship 30 Day(s)
Standard Unit Price 839,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Particle Mop
  • Body / Option
    Main Body
  • Width(mm)
    50
  • Length(mm)
    1370~2007
  • Mass(g)
    380
  • Trusco Code
    361-7807
  • Material (Shell / Hair)
    Polyester
  • Features
    The head bends freely so is ideal for cleaning complicated surfaces, pipes or gaps.
  • Material (Handle)
    Aluminum

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)