(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
MM Flower Clean

Click this image to zoom it.

Move the mouse over the image to zoom

MM Flower Clean

Standard Unit Price:
217,847 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Wash and dry to restore this product to its original state.
· Picks up dust using the power of static electricity.

Basic Specifications

  • Product Model
    Dust Removing Hand Brush
  • Body / Option
    Main Body
  • Material (Shell / Hair)
    Nylon
  • Features
    The original effectiveness can be acquired after washing and drying. Dust is collected using static electricity.
  • Material (Handle)
    ABS Resin
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 380
  • 700
  • Clear
Mass(g)

Refine by

  • 110
  • 150
  • Clear
Trusco Code

Refine by

  • 003-3804
  • 328-3712
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
380
110
003-3804
Quote
217,847 IDR

Part Number : CL-896-020-5
Days to Ship Quote
Standard Unit Price 217,847 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Removing Hand Brush
  • Body / Option
    Main Body
  • Length(mm)
    380
  • Mass(g)
    110
  • Trusco Code
    003-3804
  • Material (Shell / Hair)
    Nylon
  • Features
    The original effectiveness can be acquired after washing and drying. Dust is collected using static electricity.
  • Material (Handle)
    ABS Resin
1 pc.
700
150
328-3712
12 Day(s)
250,770 IDR

Part Number : CL-896-130-5
Days to Ship 12 Day(s)
Standard Unit Price 250,770 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Removing Hand Brush
  • Body / Option
    Main Body
  • Length(mm)
    700
  • Mass(g)
    150
  • Trusco Code
    328-3712
  • Material (Shell / Hair)
    Nylon
  • Features
    The original effectiveness can be acquired after washing and drying. Dust is collected using static electricity.
  • Material (Handle)
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)