(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
New Hand Sweeper

New Hand Sweeper

Standard Unit Price:
323,385 IDR
Days to Ship :
12 Day(s)

[Features]
· Handy type employing an oil-based adhesive.
· Quickly wipe up bothersome dust and rubbish.
[Applications]
· For cleaning the interiors of factories, offices, etc.

Basic Specifications

  • Product Model
    Dust Removing Hand Brush
  • Body / Option
    Main Body
  • Length(mm)
    340
  • Mass(g)
    200
  • Trusco Code
    294-7196
  • Material (Shell / Hair)
    Cotton
  • Features
    Compact type using oil-based adsorbent. Wipes away specks and dust in the eye with ease.
  • Use
    For cleaning inside manufacturing plants and offices.
  • Material (Handle)
    Polypropylene (PP)
  • Accessories
    With Thread
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
323,385 IDR

Part Number : CL-401-000-0
Days to Ship 12 Day(s)
Standard Unit Price 323,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Removing Hand Brush
  • Body / Option
    Main Body
  • Length(mm)
    340
  • Mass(g)
    200
  • Trusco Code
    294-7196
  • Material (Shell / Hair)
    Cotton
  • Features
    Compact type using oil-based adsorbent. Wipes away specks and dust in the eye with ease.
  • Use
    For cleaning inside manufacturing plants and offices.
  • Material (Handle)
    Polypropylene (PP)
  • Accessories
    With Thread

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)