(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dustpan TW-BL

Dustpan TW-BL

Standard Unit Price:
409,231 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· Durable metallic dustpan for mobile cleaning applications.
[Applications]
· For garbage collection.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Features
    It is a durable metal dustpan for moving and cleaning. Has guard at the bottom
  • Material
    Body: Steel Melamine with Baked-Finish/Tip Rubber: TPE
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage x Depth x Height(mm)

Refine by

  • 277×120×815
  • 277×120×820
  • Clear
Mass(g)

Refine by

  • 910
  • 940
  • Clear
Trusco Code

Refine by

  • 370-1131
  • 370-1123
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
277×120×820
910
370-1123
1 Day(s)
409,231 IDR

Part Number : C305-000X-MB
Days to Ship 1 Day(s)
Standard Unit Price 409,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    277×120×820
  • Mass(g)
    910
  • Trusco Code
    370-1123
  • Features
    It is a durable metal dustpan for moving and cleaning. Has guard at the bottom
  • Material
    Body: Steel Melamine with Baked-Finish/Tip Rubber: TPE
1 pc.
277×120×815
940
370-1131
Quote
490,769 IDR

Part Number : C306-000X-MB
Days to Ship Quote
Standard Unit Price 490,769 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    277×120×815
  • Mass(g)
    940
  • Trusco Code
    370-1131
  • Features
    It is a durable metal dustpan for moving and cleaning. Has guard at the bottom
  • Material
    Body: Steel Melamine with Baked-Finish/Tip Rubber: TPE

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)