(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Garden Broom New Bururon L

Garden Broom New Bururon L

Standard Unit Price:
208,000 IDR
Days to Ship :
1 Day(s)

[Features]
· The tips of the bristles are split, making it possible to thoroughly sweep up fine dust particles.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Brooms
  • Broom Type
    Long Brooms
  • Width x Length(mm)
    220×1245
  • Mass(g)
    360
  • Trusco Code
    393-4934
  • Features
    Because the tip of the bristles are split, it is also easy to cleanly sweep up fine dust.
  • Material
    Handle: Steel / Head/Bristles: Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
208,000 IDR

Part Number : C263-00LU-MB-BL
Days to Ship 1 Day(s)
Standard Unit Price 208,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Long Brooms
  • Width x Length(mm)
    220×1245
  • Mass(g)
    360
  • Trusco Code
    393-4934
  • Features
    Because the tip of the bristles are split, it is also easy to cleanly sweep up fine dust.
  • Material
    Handle: Steel / Head/Bristles: Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)