(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Burlon

Click this image to zoom it.

Move the mouse over the image to zoom

Burlon

Standard Unit Price:
228,924 IDR-
Days to Ship :
Quote

[Features]
· The tips of the bristles are split, making it possible to thoroughly sweep up fine dust particles.

Basic Specifications

  • Product Model
    Brooms
  • Broom Type
    Long Brooms
  • Width x Length(mm)
    240×1230
  • Features
    Because the tip of the bristles are split, it is also easy to cleanly sweep up fine dust.
  • Material
    Handle: Steel / Head: Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Mass(g)

Refine by

  • 370
  • 400
  • Clear
Hair Material

Refine by

  • Black fiber / PVC
  • Polypropylene (PP)
  • Clear
Trusco Code

Refine by

  • 296-7804
  • 296-7791
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
370
Polypropylene (PP)
296-7791
Quote
228,924 IDR

Part Number : C87-000U-MB
Days to Ship Quote
Standard Unit Price 228,924 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Long Brooms
  • Width x Length(mm)
    240×1230
  • Mass(g)
    370
  • Hair Material
    Polypropylene (PP)
  • Trusco Code
    296-7791
  • Features
    Because the tip of the bristles are split, it is also easy to cleanly sweep up fine dust.
  • Material
    Handle: Steel / Head: Polypropylene (PP)
1 pc.
400
Black fiber / PVC
296-7804
Quote
258,462 IDR

Part Number : C119-000U-MB
Days to Ship Quote
Standard Unit Price 258,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Long Brooms
  • Width x Length(mm)
    240×1230
  • Mass(g)
    400
  • Hair Material
    Black fiber / PVC
  • Trusco Code
    296-7804
  • Features
    Because the tip of the bristles are split, it is also easy to cleanly sweep up fine dust.
  • Material
    Handle: Steel / Head: Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)