(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Protek Burlon (180-degree flexible handle)

Protek Burlon (180-degree flexible handle)

Standard Unit Price:
290,462 IDR
Days to Ship :
Quote

[Features]
· The handle turns 180 degrees; ideal for cleaning gaps and stairs.
[Applications]
· Convenient for cleaning indoors, including P tiling, wooden flooring, stonework and concrete.

Basic Specifications

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Width x Length(mm)
    230×660~1025
  • Mass(g)
    260
  • Trusco Code
    370-0909
  • Features
    Handle forms a 180° turn, making it ideal for cleaning corners and staircases.
  • Material
    Handle: Aluminum Pipe/Head Comb: Polypropylene (PP)/Bristles: Polypropylene (PP), PET (recycled PET100%), Horse Hair, Antistatic Material
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
290,462 IDR

Part Number : C228-000N-MB-B
Days to Ship Quote
Standard Unit Price 290,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Width x Length(mm)
    230×660~1025
  • Mass(g)
    260
  • Trusco Code
    370-0909
  • Features
    Handle forms a 180° turn, making it ideal for cleaning corners and staircases.
  • Material
    Handle: Aluminum Pipe/Head Comb: Polypropylene (PP)/Bristles: Polypropylene (PP), PET (recycled PET100%), Horse Hair, Antistatic Material

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)