(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Push Broom Unit/Spare

Click this image to zoom it.

Move the mouse over the image to zoom

Push Broom Unit/Spare

Standard Unit Price:
277,231 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· Firm and flexible; one stop solution for polishing work. Sweeps away heavy garbage in one fell swoop.
[Applications]
· For mobile cleaning applications outdoors, including asphalt and concrete.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Other

Refine by

  • Option
  • Clear
Width x Length(mm)

Refine by

  • 350×1365
  • Clear
Width(mm)

Refine by

  • 350
  • Clear
Mass(g)

Refine by

  • 253
  • 570
  • Clear
Body / Spare

Refine by

  • Main Body
  • Spare
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
350×1365
-
570
Main Body
1 Day(s)
462,000 IDR

Part Number : BR528-000U-MB
Days to Ship 1 Day(s)
Standard Unit Price 462,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    -
  • Width x Length(mm)
    350×1365
  • Width(mm)
    -
  • Mass(g)
    570
  • Body / Spare
    Main Body
  • Trusco Code
    370-0836
  • Features
    This brush is strong and hard, making it ideal for polishing tasks. It also removes heavy grime in one go.
  • Material
    Handle: Stainless Steel Pipe, Shell and Grip: Polypropylene (PP), Bristles: PET
1 pc.
Option
-
350
253
Spare
Quote
277,231 IDR

Part Number : BR528-000U-SP
Days to Ship Quote
Standard Unit Price 277,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Width(mm)
    350
  • Mass(g)
    253
  • Body / Spare
    Spare
  • Trusco Code
    370-0844
  • Features
    -
  • Material
    Shell: Polypropylene (PP); Hair: PET

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)