(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Protek Burlon, Body/Spare

Click this image to zoom it.

Move the mouse over the image to zoom

Protek Burlon, Body/Spare

Standard Unit Price:
171,693 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· The durable and rust-resistant aluminum handle is extendable and adjustable.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Other

Refine by

  • Option
  • Clear
Width x Length(mm)

Refine by

  • 330×1115~1570
  • 460×1125~1580
  • Clear
Width(mm)

Refine by

  • 330
  • 460
  • Clear
Mass(g)

Refine by

  • 85
  • 145
  • 340
  • 390
  • Clear
Body / Spare

Refine by

  • Main Body
  • Spare
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
330×1115~1570
-
340
Main Body
30 Day(s)
485,539 IDR

Part Number : C293-032N-MB
Days to Ship 30 Day(s)
Standard Unit Price 485,539 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    -
  • Width x Length(mm)
    330×1115~1570
  • Width(mm)
    -
  • Mass(g)
    340
  • Body / Spare
    Main Body
  • Trusco Code
    370-0984
  • Features
    The aluminum handle is sturdy, hard to rust and can be freely adjusted in length.
  • Material
    Handle: Aluminum Pipe/Head: Polypropylene (recycled PP40%)/Polypropylene (PP), PET (recycled PET100%), Bristles: Horse Hair, Antistatic Material
1 pc.
Option
-
330
85
Spare
12 Day(s)
171,693 IDR

Part Number : C293-032N-SP
Days to Ship 12 Day(s)
Standard Unit Price 171,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Width(mm)
    330
  • Mass(g)
    85
  • Body / Spare
    Spare
  • Trusco Code
    370-0992
  • Features
    -
  • Material
    Head: Polypropylene (Recycled PP 40%) / Polypropylene (PP), PET (Recycled PET 100%), Hair/Horse Hair/Anti-Static Material
1 pc.
-
460×1125~1580
-
390
Main Body
Quote
526,000 IDR

Part Number : C293-045N-MB
Days to Ship Quote
Standard Unit Price 526,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    -
  • Width x Length(mm)
    460×1125~1580
  • Width(mm)
    -
  • Mass(g)
    390
  • Body / Spare
    Main Body
  • Trusco Code
    372-9168
  • Features
    The aluminum handle is sturdy, hard to rust and can be freely adjusted in length.
  • Material
    Handle: Aluminum Pipe/Head: Polypropylene (recycled PP40%)/Polypropylene (PP), PET (recycled PET100%), Bristles: Horse Hair, Antistatic Material
1 pc.
Option
-
460
145
Spare
12 Day(s)
215,847 IDR

Part Number : C293-045N-SP
Days to Ship 12 Day(s)
Standard Unit Price 215,847 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Width(mm)
    460
  • Mass(g)
    145
  • Body / Spare
    Spare
  • Trusco Code
    370-1018
  • Features
    -
  • Material
    Head: Polypropylene (Recycled PP 40%) / Polypropylene (PP), PET (Recycled PET 100%), Hair/Horse Hair/Anti-Static Material

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The durable and rust resistant aluminum handle is a flexible-to-adjust and extendable type.

Specification

●SPQ(piece):10

Materials

●Handle: Aluminum Pipe
●Head: Polypropylene(40% recycled PP)
●Bristle: Polypropylene(PP), PET(100% recycled PET)/Horse Hair/Static Elimination Material

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)