(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flexible Static Eliminated 32 Broom with Spare/Main-Body

Click this image to zoom it.

Move the mouse over the image to zoom

Flexible Static Eliminated 32 Broom with Spare/Main-Body

Standard Unit Price:
171,693 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Ideal for cleaning areas where static electricity is an issue.
· Does not generate static electricity during cleaning and also eliminates static electricity from floor surfaces.
· Handle turns 180 degrees.

Basic Specifications

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Features
    Optimal for cleaning areas that need to be protected from static electricity. It does not generate static electricity during cleaning, and removes static electricity from the floor. The handle can be turned in 180 degrees.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Other

Refine by

  • Option
  • Clear
Width x Length(mm)

Refine by

  • 320×1350
  • Clear
Width(mm)

Refine by

  • 320
  • Clear
Mass(g)

Refine by

  • 100
  • 390
  • Clear
Body / Spare

Refine by

  • Main Body
  • Spare
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
320×1350
-
390
Main Body
30 Day(s)
229,385 IDR

Part Number : BR555-032U-MB
Days to Ship 30 Day(s)
Standard Unit Price 229,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    -
  • Width x Length(mm)
    320×1350
  • Width(mm)
    -
  • Mass(g)
    390
  • Body / Spare
    Main Body
  • Trusco Code
    336-6561
  • Features
    Optimal for cleaning areas that need to be protected from static electricity. It does not generate static electricity during cleaning, and removes static electricity from the floor. The handle can be turned in 180 degrees.
  • Material
    Handle: Steel / Head: Polypropylene (PP) / Bristles: Polypropylene (PP) 58%, Polyethylene Terephthalate 29%, Horsehair 10%, Thunderon 3%
1 pc.
Option
-
320
100
Spare
12 Day(s)
171,693 IDR

Part Number : BR555-032U-SP
Days to Ship 12 Day(s)
Standard Unit Price 171,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Width(mm)
    320
  • Mass(g)
    100
  • Body / Spare
    Spare
  • Trusco Code
    336-6570
  • Features
    Optimal for cleaning areas that need to be protected from static electricity. It does not generate static electricity during cleaning, and removes static electricity from the floor. The handle can be turned in 180 degrees.
  • Material
    Shell: Polypropylene (PP); Hair: Polypropylene (PP) 58%, Polyethylene Terephthalate 29%, Horse Hair 10% and Thunderon 3%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)