(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flexible Tough Broom with Spare/Main-Body

Click this image to zoom it.

Move the mouse over the image to zoom

Flexible Tough Broom with Spare/Main-Body

Standard Unit Price:
184,770 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· The firm, flexible and durable PET fibers are capable of sweeping up heavy garbage found outdoors.
· The handle turns 180 degrees; ideal for cleaning gaps and stairs.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Other

Refine by

  • Option
  • Clear
Width x Length(mm)

Refine by

  • 330×1360
  • Clear
Width(mm)

Refine by

  • 330
  • Clear
Mass(g)

Refine by

  • 140
  • 400
  • Clear
Body / Spare

Refine by

  • Main Body
  • Spare
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
330×1360
-
400
Main Body
1 Day(s)
258,462 IDR

Part Number : BR531-000U-MB
Days to Ship 1 Day(s)
Standard Unit Price 258,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    -
  • Width x Length(mm)
    330×1360
  • Width(mm)
    -
  • Mass(g)
    400
  • Body / Spare
    Main Body
  • Trusco Code
    328-0209
  • Features
    The durable elastic PET fibers sweep up heavy outdoor garbage. The 180-degree rotating handle is ideal for cleaning gaps and stairs.
  • Material
    Handle: Steel / Head: Polypropylene (PP) / Bristles: Polyethylene Terephthalate
1 pc.
Option
-
330
140
Spare
Quote
184,770 IDR

Part Number : BR531-000U-SP
Days to Ship Quote
Standard Unit Price 184,770 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Width x Length(mm)
    -
  • Width(mm)
    330
  • Mass(g)
    140
  • Body / Spare
    Spare
  • Trusco Code
    328-0217
  • Features
    The durable elastic PET fibers sweep up heavy outdoor garbage.
  • Material
    Shell: Polypropylene (PP); Hair: Polyethylene Terephthalate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)