(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
BM Dustpan

BM Dustpan

Standard Unit Price:
556,923 IDR
Days to Ship :
Quote

Stand-up type dustpan includes a comb for collecting garbage stuck to the broom.
[Features]
· Includes rubber to hug the floor.
· Includes a comb for picking up garbage.
· Steel plate with electrodeposition coating + powder coating.
[Applications]
· Ideal for sweeping and cleaning.

Basic Specifications

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Width x Depth x Height(mm)
    295×315×843
  • Trusco Code
    003-4011
  • Mass(g)
    950
  • Features
    It is an easy-to-use, self-standing dustpan with rubber that fits to the floor and a comb that removes dust attached to the broom.
  • Material
    Steel Plate
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
556,923 IDR

Part Number : DP-465-000-0
Days to Ship Quote
Standard Unit Price 556,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Width x Depth x Height(mm)
    295×315×843
  • Trusco Code
    003-4011
  • Mass(g)
    950
  • Features
    It is an easy-to-use, self-standing dustpan with rubber that fits to the floor and a comb that removes dust attached to the broom.
  • Material
    Steel Plate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)