(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Large Dustpan (1 Pc. Handle)

Large Dustpan (1 Pc. Handle)

Standard Unit Price:
753,693 IDR
Days to Ship :
Quote

[Features]
· This large capacity 6 L dustpan supports collection of large amounts of garbage in one go. Includes wheels which are helpful when going on cleaning rounds.

Basic Specifications

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Width x Depth x Height(mm)
    302×470×675
  • Trusco Code
    354-4605
  • Mass(g)
    1050
  • Features
    A high capacity 6 L dustpan that can collect a lot of garbage at once. With an attached wheel that can help with patrol cleaning work.
  • Body
    Polypropylene (Recycled resin)
  • Material (Handle)
    Aluminum
  • Handle Shaft
    Aluminum
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
753,693 IDR

Part Number : DP-462-100-7
Days to Ship Quote
Standard Unit Price 753,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Width x Depth x Height(mm)
    302×470×675
  • Trusco Code
    354-4605
  • Mass(g)
    1050
  • Features
    A high capacity 6 L dustpan that can collect a lot of garbage at once. With an attached wheel that can help with patrol cleaning work.
  • Body
    Polypropylene (Recycled resin)
  • Material (Handle)
    Aluminum
  • Handle Shaft
    Aluminum

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)