(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dust Pan II

Dust Pan II

Standard Unit Price:
118,462 IDR
Days to Ship :
1 Day(s)

Features●Light and easy to use, affordable handy dustpan.Specification●W x D x H(mm):278 x 324 x 45●SPQ(piece):20Materials●Main Body: Zinc Plated Steel Sheet●Handle: Polypropylene(PP)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Dustpans
  • Dustpan type
    Handle Type
  • Width x Depth x Height(mm)
    278×324×45
  • Trusco Code
    334-8881
  • Mass(g)
    185
  • Features
    Light and easy to use dust pan.
  • Body
    Zinc-Plated Steel Plate
  • Material (Handle)
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
118,462 IDR

Part Number : DP-460-010-0
Days to Ship 1 Day(s)
Standard Unit Price 118,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dustpans
  • Dustpan type
    Handle Type
  • Width x Depth x Height(mm)
    278×324×45
  • Trusco Code
    334-8881
  • Mass(g)
    185
  • Features
    Light and easy to use dust pan.
  • Body
    Zinc-Plated Steel Plate
  • Material (Handle)
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Light and easy to use, affordable handy dustpan.

Specification

●W x D x H(mm):278 x 324 x 45
●SPQ(piece):20

Materials

●Main Body: Zinc Plated Steel Sheet
●Handle: Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)