(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Osharina

Osharina

Standard Unit Price:
658,462 IDR
Days to Ship :
Quote

[Features]
· The broad bristle ends get into every nook and cranny.
· At a thickness of only 5 cm, this product can be stored away between gaps in furniture, etc.

Basic Specifications

  • Product Type
    Broom Set
  • Width x Depth x Height(mm)
    324×191×687
  • Trusco Code
    003-4045
  • Mass(g)
    850
  • Features
    Broom bristles spread out, enabling you to clean every corner.
  • Material (Shell / Hair)
    Polyethylene (PE), Polyester
  • Collector
    Main Body: ABS Resin; Handle: Steel (Vinyl Adhesive Coating)
  • Brooms
    Handle: Steel (Vinyl Adhesive Coating),
  • Amount Of Content
    1 Set (Brush, Dustpan)
Part Number
Amount Of Content

Refine by

  • 1 Set (Brush, Dustpan)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Brush, Dustpan)
Quote
658,462 IDR

Part Number : CL781-600-5
Days to Ship Quote
Standard Unit Price 658,462 IDR
Quantity 1 Set (Brush, Dustpan)

Specificationtitle

  • Product Type
    Broom Set
  • Width x Depth x Height(mm)
    324×191×687
  • Trusco Code
    003-4045
  • Mass(g)
    850
  • Features
    Broom bristles spread out, enabling you to clean every corner.
  • Material (Shell / Hair)
    Polyethylene (PE), Polyester
  • Collector
    Main Body: ABS Resin; Handle: Steel (Vinyl Adhesive Coating)
  • Brooms
    Handle: Steel (Vinyl Adhesive Coating),

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)