(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
BM-2 Broom (Telescopic Handle Type) Body / Spare

Click this image to zoom it.

Move the mouse over the image to zoom

BM-2 Broom (Telescopic Handle Type) Body / Spare

Standard Unit Price:
152,308 IDR-
Days to Ship :
1 Day(s) or more

BM-2 Broom
[Features]
The aluminium handle is lightweight and easy to use, and the handle can move 180 degrees to fit the floor surface.
[Specification]
Shortest: approx. :664mm,
Longest: approx. :1020mm,
Bristle length: approx. :40mm
Weight Approx. :260g
[Material(Shell / Hair)]
Polypropylene (PP), :60%
Polyester, :20%,
Horse Hair, :20% Rayon

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Material (Shell / Hair)
    Polypropylene (PP), 60% Polyester, 20%, Horse Hair, 20% Rayon
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width x Length(mm)

Refine by

  • 260×664~1020
  • Clear
Width(mm)

Refine by

  • 260
  • Clear
Body / Spare

Refine by

  • Main Body
  • Spare
  • Clear
Trusco Code

Refine by

  • 297-2379
  • 356-8121
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
260×664~1020
-
Main Body
297-2379
1 Day(s)
293,734 IDR

Part Number : CL-465-220-7
Days to Ship 1 Day(s)
Standard Unit Price 293,734 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Width x Length(mm)
    260×664~1020
  • Width(mm)
    -
  • Body / Spare
    Main Body
  • Trusco Code
    297-2379
  • Mass(g)
    300
  • Features
    An easy-to-use, light broom with an aluminum handle.
  • Material (Handle)
    Aluminum
  • Material (Shell / Hair)
    Polypropylene (PP), 60% Polyester, 20%, Horse Hair, 20% Rayon
1 pc.
-
260
Spare
356-8121
Quote
152,308 IDR

Part Number : CL-465-500-0
Days to Ship Quote
Standard Unit Price 152,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Width x Length(mm)
    -
  • Width(mm)
    260
  • Body / Spare
    Spare
  • Trusco Code
    356-8121
  • Mass(g)
    130
  • Features
    -
  • Material (Handle)
    -
  • Material (Shell / Hair)
    Polypropylene (PP), 60% Polyester, 20%, Horse Hair, 20% Rayon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)