(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
BM-2 Broom (1 Handle)

BM-2 Broom (1 Handle)

Standard Unit Price:
304,616 IDR
Days to Ship :
Quote

[Features]
· This broom is light and easy to use thanks to the aluminum handle.
· The handle moves freely across a range of 180 degrees.
[Applications]
· For floor cleaning.

Basic Specifications

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Width x Length(mm)
    260×1010
  • Trusco Code
    368-4849
  • Mass(g)
    250
  • Features
    An easy-to-use, light broom with an aluminum handle. The handle moves freely through 180 degrees.
  • Material (Head)
    Polypropylene (PP)
  • Material (Handle)
    Aluminum
  • Material (Shell / Hair)
    Bristles: Polyester 60% (recycled resin), horse hair 20%, black palm 20%
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
304,616 IDR

Part Number : CL-465-210-7
Days to Ship Quote
Standard Unit Price 304,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Width x Length(mm)
    260×1010
  • Trusco Code
    368-4849
  • Mass(g)
    250
  • Features
    An easy-to-use, light broom with an aluminum handle. The handle moves freely through 180 degrees.
  • Material (Head)
    Polypropylene (PP)
  • Material (Handle)
    Aluminum
  • Material (Shell / Hair)
    Bristles: Polyester 60% (recycled resin), horse hair 20%, black palm 20%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)