(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cable Tie TDCV, Double-Head

Cable Tie TDCV, Double-Head

Standard Unit Price:
191,754 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· Two bundles can be fixed and separated.
· With one band, compatible with many bundle sizes.
[Applications]
· For fixing and binding various power wires and cables.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Cable tie
  • Details Type
    Double-head Cable Tie
  • Width(mm)
    4.8
  • Thickness(mm)
    1.3
  • Tensile Strength(N)
    215.6
  • Color
    White
  • Main body: option
    Main Body
  • Features
    Two bundles can be fixed and separated. With one band, compatible with many bundle sizes.
  • Application
    For fixing and binding various power wires and cables.
  • Specifications
    For indoors. UL standard product. UL flame-retardant (94V-2).
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Nylon 66
  • Quantity
    1 Bag (100 pcs.)
Part Number
Quantity

Refine by

  • 1 Bag (100 pcs.)
  • Clear
Length(mm)

Refine by

  • 225
  • 300
  • Clear
Maximum Binding Diameter(mm)

Refine by

  • 59×52
  • 83×76
  • Clear
Trusco Code

Refine by

  • 414-6913
  • 414-6905
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
1 Bag (100 pcs.)
225
59×52
414-6905
12 Day(s)
191,754 IDR

Part Number : TDCV-225
Days to Ship 12 Day(s)
Standard Unit Price 191,754 IDR
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Details Type
    Double-head Cable Tie
  • Width(mm)
    4.8
  • Length(mm)
    225
  • Thickness(mm)
    1.3
  • Maximum Binding Diameter(mm)
    59×52
  • Tensile Strength(N)
    215.6
  • Color
    White
  • Trusco Code
    414-6905
  • Main body: option
    Main Body
  • Features
    Two bundles can be fixed and separated. With one band, compatible with many bundle sizes.
  • Application
    For fixing and binding various power wires and cables.
  • Mass(g)
    170
  • Specifications
    For indoors. UL standard product. UL flame-retardant (94V-2).
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Nylon 66
1 Bag (100 pcs.)
300
83×76
414-6913
1 Day(s)
196,800 IDR

Part Number : TDCV-300
Days to Ship 1 Day(s)
Standard Unit Price 196,800 IDR
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Product Type
    Cable tie
  • Details Type
    Double-head Cable Tie
  • Width(mm)
    4.8
  • Length(mm)
    300
  • Thickness(mm)
    1.3
  • Maximum Binding Diameter(mm)
    83×76
  • Tensile Strength(N)
    215.6
  • Color
    White
  • Trusco Code
    414-6913
  • Main body: option
    Main Body
  • Features
    Two bundles can be fixed and separated. With one band, compatible with many bundle sizes.
  • Application
    For fixing and binding various power wires and cables.
  • Mass(g)
    210
  • Specifications
    For indoors. UL standard product. UL flame-retardant (94V-2).
  • Operating Temperature Range(°C)
    -40 – 80
  • Material
    Nylon 66