(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rainproof sun tiger rainbow reel (for outdoor use)

Rainproof sun tiger rainbow reel (for outdoor use)

Standard Unit Price:
4,845,624 IDR
Days to Ship :
8 Day(s) or more

100 V type cord reel for outdoor use.
[Features]
· Outdoor version of the familiar Sun Tiger Reel.
· Prevents the ingress of powder/dust as well as water.
· 50 m type.
[Applications]
· For extending power cables.

Basic Specifications

  • Electrical wire length(m)
    50
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Electric lamp
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Trusco Code
    370-3398
  • Specification 1
    AC100V
  • Specification 2
    Rainproof type outlet cap
  • Specification 3
    Electrical wire melting prevention function
  • Electrical wire type
    VCT Soft Cable
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    11.3
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
4,845,624 IDR

Part Number : GX-501K
Days to Ship 8 Day(s) or more
Standard Unit Price 4,845,624 IDR
Quantity 1 unit

Specificationtitle

  • Electrical wire length(m)
    50
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Electric lamp
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Trusco Code
    370-3398
  • Specification 1
    AC100V
  • Specification 2
    Rainproof type outlet cap
  • Specification 3
    Electrical wire melting prevention function
  • Electrical wire type
    VCT Soft Cable
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    11.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)