(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vibrator Handy Wall Tapper

Vibrator Handy Wall Tapper

Standard Unit Price:
13,492,038 IDR-
Days to Ship :
12 Day(s) or more

A handheld vibrator for formwork. (Dedicated to outdoor use)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Vibrator
  • Current(A)
    5
  • Power Consumption(W/h)
    450
  • Standard Electricity Consumption Rate(yen/h)
    9.9
  • Features
    Vibrator for frame of handy vibrator. (Dedicated for outer) Generating high frequency of vibration provides efficient vibration transmission. It is double insulated construction which is safe and does not need grounding. (Patented)
  • Use
    For framing. To use where indoor vibration machines can't be used. An outer vibration device optimal for finishing surfaces like pillars and walls.
  • Power(V)
    Single-phase 100
  • Power Cord Length(m)
    5
  • Output(W)
    280
  • Voltage(V)
    100
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Total Length(mm)

Refine by

  • 404
  • 424
  • Clear
Vibrating Surface(mm)

Refine by

  • 76X113
  • 110X150
  • Clear
Vibrating Part(mm)

Refine by

  • 95
  • 115
  • Clear
Frequency(Hz)

Refine by

  • 140 to 180
  • 160~200
  • Clear
Trusco Code

Refine by

  • 292-1120
  • 292-1111
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
404
76X113
95
160~200
292-1111
23 Day(s) or more
13,492,038 IDR

Part Number : EKCA
Days to Ship 23 Day(s) or more
Standard Unit Price 13,492,038 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Vibrator
  • Current(A)
    5
  • Total Length(mm)
    404
  • Vibrating Surface(mm)
    76X113
  • Vibrating Part(mm)
    95
  • Frequency(Hz)
    160~200
  • Power Consumption(W/h)
    450
  • Trusco Code
    292-1111
  • Standard Electricity Consumption Rate(yen/h)
    9.9
  • Mass(g)
    4700
  • Features
    Vibrator for frame of handy vibrator. (Dedicated for outer) Generating high frequency of vibration provides efficient vibration transmission. It is double insulated construction which is safe and does not need grounding. (Patented)
  • Use
    For framing. To use where indoor vibration machines can't be used. An outer vibration device optimal for finishing surfaces like pillars and walls.
  • Power(V)
    Single-phase 100
  • Power Cord Length(m)
    5
  • Output(W)
    280
  • Voltage(V)
    100
EKD
1 unit
424
110X150
115
140 to 180
292-1120
12 Day(s) or more
14,903,397 IDR

Part Number : EKD
Days to Ship 12 Day(s) or more
Standard Unit Price 14,903,397 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Vibrator
  • Current(A)
    5
  • Total Length(mm)
    424
  • Vibrating Surface(mm)
    110X150
  • Vibrating Part(mm)
    115
  • Frequency(Hz)
    140 to 180
  • Power Consumption(W/h)
    450
  • Trusco Code
    292-1120
  • Standard Electricity Consumption Rate(yen/h)
    9.9
  • Mass(g)
    5900
  • Features
    Vibrator for frame of handy vibrator. (Dedicated for outer) Generating high frequency of vibration provides efficient vibration transmission. It is double insulated construction which is safe and does not need grounding. (Patented)
  • Use
    For framing. To use where indoor vibration machines can't be used. An outer vibration device optimal for finishing surfaces like pillars and walls.
  • Power(V)
    Single-phase 100
  • Power Cord Length(m)
    5
  • Output(W)
    280
  • Voltage(V)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)