(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
High Pressure Plastic Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

High Pressure Plastic Sheet

Standard Unit Price:
2,873,231 IDR-
Days to Ship :
Quote

Plastic sheet for use working with charging circuits, etc. of 7,000 V or less.
[Features]
· Material is EVA with synthetic fibers, so it is lighter than rubber products.
· Materials: EVA resin.
[Applications]
· For use as protection when working with charging circuits of 7,000 V or less or in proximity of them.

Basic Specifications

  • Product Type
    Insulation Sheets
  • Operating voltage (V or less)
    7000
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    20000
  • Thickness(mm)
    1.5
  • Material Quality
    EVA Resin
  • Features
    Material Is EVA Sheet with Synthetic Fibers, so Is Lighter Than Rubber Products
  • Use
    For use as protection when working with live parts of electric circuits of 7,000 V or less or in proximity of them.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Periodic Voluntary Inspection Required
  • Specification 3
    Operating Voltage 7,000 V or Less
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 600
  • 630
  • 680
  • 800
  • 900
  • Clear
Length(m)

Refine by

  • 0.8
  • 1
  • 1.2
  • Clear
Trusco Code

Refine by

  • 466-6551
  • 466-6542
  • 466-6534
  • 466-6526
  • 466-6518
  • 466-6500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
630
1
466-6500
Quote
2,956,000 IDR

Part Number : YS-203-11-01
Days to Ship Quote
Standard Unit Price 2,956,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Insulation Sheets
  • Operating voltage (V or less)
    7000
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    20000
  • Width(mm)
    630
  • Length(m)
    1
  • Thickness(mm)
    1.5
  • Material Quality
    EVA Resin
  • Trusco Code
    466-6500
  • Mass(g)
    810
  • Features
    Material Is EVA Sheet with Synthetic Fibers, so Is Lighter Than Rubber Products
  • Use
    For use as protection when working with live parts of electric circuits of 7,000 V or less or in proximity of them.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Periodic Voluntary Inspection Required
  • Specification 3
    Operating Voltage 7,000 V or Less
1 pc.
680
0.8
466-6518
Quote
2,873,231 IDR

Part Number : YS-203-11-02
Days to Ship Quote
Standard Unit Price 2,873,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Insulation Sheets
  • Operating voltage (V or less)
    7000
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    20000
  • Width(mm)
    680
  • Length(m)
    0.8
  • Thickness(mm)
    1.5
  • Material Quality
    EVA Resin
  • Trusco Code
    466-6518
  • Mass(g)
    1780
  • Features
    Material Is EVA Sheet with Synthetic Fibers, so Is Lighter Than Rubber Products
  • Use
    For use as protection when working with live parts of electric circuits of 7,000 V or less or in proximity of them.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Periodic Voluntary Inspection Required
  • Specification 3
    Operating Voltage 7,000 V or Less
1 pc.
680
1.2
466-6526
Quote
4,033,231 IDR

Part Number : YS-203-11-03
Days to Ship Quote
Standard Unit Price 4,033,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Insulation Sheets
  • Operating voltage (V or less)
    7000
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    20000
  • Width(mm)
    680
  • Length(m)
    1.2
  • Thickness(mm)
    1.5
  • Material Quality
    EVA Resin
  • Trusco Code
    466-6526
  • Mass(g)
    1100
  • Features
    Material Is EVA Sheet with Synthetic Fibers, so Is Lighter Than Rubber Products
  • Use
    For use as protection when working with live parts of electric circuits of 7,000 V or less or in proximity of them.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Periodic Voluntary Inspection Required
  • Specification 3
    Operating Voltage 7,000 V or Less
1 pc.
900
1
466-6534
Quote
3,618,770 IDR

Part Number : YS-203-11-04
Days to Ship Quote
Standard Unit Price 3,618,770 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Insulation Sheets
  • Operating voltage (V or less)
    7000
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    20000
  • Width(mm)
    900
  • Length(m)
    1
  • Thickness(mm)
    1.5
  • Material Quality
    EVA Resin
  • Trusco Code
    466-6534
  • Mass(g)
    1150
  • Features
    Material Is EVA Sheet with Synthetic Fibers, so Is Lighter Than Rubber Products
  • Use
    For use as protection when working with live parts of electric circuits of 7,000 V or less or in proximity of them.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Periodic Voluntary Inspection Required
  • Specification 3
    Operating Voltage 7,000 V or Less
1 pc.
600
1
466-6542
Quote
2,983,539 IDR

Part Number : YS-203-24-01
Days to Ship Quote
Standard Unit Price 2,983,539 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Insulation Sheets
  • Operating voltage (V or less)
    7000
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    20000
  • Width(mm)
    600
  • Length(m)
    1
  • Thickness(mm)
    1.5
  • Material Quality
    EVA Resin
  • Trusco Code
    466-6542
  • Mass(g)
    760
  • Features
    Material Is EVA Sheet with Synthetic Fibers, so Is Lighter Than Rubber Products
  • Use
    For use as protection when working with live parts of electric circuits of 7,000 V or less or in proximity of them.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Periodic Voluntary Inspection Required
  • Specification 3
    Operating Voltage 7,000 V or Less
1 pc.
800
1
466-6551
Quote
3,121,539 IDR

Part Number : YS-203-24-02
Days to Ship Quote
Standard Unit Price 3,121,539 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Insulation Sheets
  • Operating voltage (V or less)
    7000
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    20000
  • Width(mm)
    800
  • Length(m)
    1
  • Thickness(mm)
    1.5
  • Material Quality
    EVA Resin
  • Trusco Code
    466-6551
  • Mass(g)
    1020
  • Features
    Material Is EVA Sheet with Synthetic Fibers, so Is Lighter Than Rubber Products
  • Use
    For use as protection when working with live parts of electric circuits of 7,000 V or less or in proximity of them.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Periodic Voluntary Inspection Required
  • Specification 3
    Operating Voltage 7,000 V or Less

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)