(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Low Voltage Rubber Gloves YS-102

Click this image to zoom it.

Move the mouse over the image to zoom

Low Voltage Rubber Gloves YS-102

Standard Unit Price:
848,924 IDR-
Days to Ship :
12 Day(s) or more

Rubber gloves suitable for live line work on electric circuits of 600 V or less.
[Features]
· Can also be used for electric circuits for electric cars (AC 600 V or less.)
· Superior flexibility and workability.
· Use for live line work on circuits of 600 V or less.
· Materials: natural rubber.
[Applications]
· For live line work, etc. on electric circuits of 600 V or less.

Basic Specifications

  • Product Type
    Insulation Gloves
  • Operating voltage (V or less)
    600
  • Standard
    Without standards
  • Thickness(mm)
    0.5
  • Material Quality
    Natural Rubber
  • Features
    Can be used as electrical circuit for electric cars (Alternating current 600 V or less)
  • Use
    Live wiring work on electric circuits of 600 V or less, etc.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Periodic Voluntary Inspection Required
  • Specification 3
    Operating Voltage 600 V or Less
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • Small
  • Large
  • Extra large
  • Clear
Total Length(cm)

Refine by

  • 27.4
  • 27.7
  • 28.8
  • Clear
Around Palm(cm)

Refine by

  • 21.2
  • 23
  • 23.2
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.8
  • 8
  • Clear
Trusco Code

Refine by

  • 466-6127
  • 466-6119
  • 466-6097
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
1 Pair
Large
27.7
23
8
466-6097
60 Day(s)
848,924 IDR

Part Number : YS-102-01
Days to Ship 60 Day(s)
Standard Unit Price 848,924 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Insulation Gloves
  • Operating voltage (V or less)
    600
  • Standard
    Without standards
  • Size
    Large
  • Thickness(mm)
    0.5
  • Total Length(cm)
    27.7
  • Around Palm(cm)
    23
  • Length of Middle Finger(cm)
    8
  • Material Quality
    Natural Rubber
  • Trusco Code
    466-6097
  • Mass(g)
    120
  • Features
    Can be used as electrical circuit for electric cars (Alternating current 600 V or less)
  • Use
    Live wiring work on electric circuits of 600 V or less, etc.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Periodic Voluntary Inspection Required
  • Specification 3
    Operating Voltage 600 V or Less
1 Pair
Small
27.4
21.2
7.8
466-6119
12 Day(s)
881,538 IDR

Part Number : YS-102-03
Days to Ship 12 Day(s)
Standard Unit Price 881,538 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Insulation Gloves
  • Operating voltage (V or less)
    600
  • Standard
    Without standards
  • Size
    Small
  • Thickness(mm)
    0.5
  • Total Length(cm)
    27.4
  • Around Palm(cm)
    21.2
  • Length of Middle Finger(cm)
    7.8
  • Material Quality
    Natural Rubber
  • Trusco Code
    466-6119
  • Mass(g)
    105
  • Features
    Can be used as electrical circuit for electric cars (Alternating current 600 V or less)
  • Use
    Live wiring work on electric circuits of 600 V or less, etc.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Periodic Voluntary Inspection Required
  • Specification 3
    Operating Voltage 600 V or Less
1 Pair
Extra large
28.8
23.2
8
466-6127
12 Day(s)
881,538 IDR

Part Number : YS-102-04
Days to Ship 12 Day(s)
Standard Unit Price 881,538 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Insulation Gloves
  • Operating voltage (V or less)
    600
  • Standard
    Without standards
  • Size
    Extra large
  • Thickness(mm)
    0.5
  • Total Length(cm)
    28.8
  • Around Palm(cm)
    23.2
  • Length of Middle Finger(cm)
    8
  • Material Quality
    Natural Rubber
  • Trusco Code
    466-6127
  • Mass(g)
    130
  • Features
    Can be used as electrical circuit for electric cars (Alternating current 600 V or less)
  • Use
    Live wiring work on electric circuits of 600 V or less, etc.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Periodic Voluntary Inspection Required
  • Specification 3
    Operating Voltage 600 V or Less