(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Twin-Lens Safety Glasses YS-190AF

Twin-Lens Safety Glasses YS-190AF

Standard Unit Price:
515,385 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· Lens is replaceable.
· Large lens diameter for wide field of view.
· Adjustable temples. Bend the temple tips by hand to fit your ears.

Basic Specifications

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Features
    Adjustable earpiece
  • Specifications
    JIS T 8147 Standard Product, with Lower and Upper Shield Sides
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Defogger

Refine by

  • Yes
  • None
  • Clear
Trusco Code

Refine by

  • 126-4605
  • 126-4591
  • 126-4583
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
None
126-4583
1 Day(s)
535,231 IDR

Part Number : YS-180B
Days to Ship 1 Day(s)
Standard Unit Price 535,231 IDR
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    126-4583
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Features
    Adjustable earpiece
  • Compatible Spare Lens
    YS-180B-SP
  • Specifications
    JIS T 8147 Standard Product, with Lower and Upper Shield Sides
  • Mass(g)
    44
1 pc.
Yes
126-4605
13 Day(s) or more
638,462 IDR

Part Number : YS-190AF
Days to Ship 13 Day(s) or more
Standard Unit Price 638,462 IDR
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    126-4605
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Features
    Adjustable earpiece
  • Compatible Spare Lens
    -
  • Specifications
    JIS T 8147 Standard Product, with Lower and Upper Shield Sides
  • Mass(g)
    42
1 pc.
None
126-4591
13 Day(s) or more
515,385 IDR

Part Number : YS-190B
Days to Ship 13 Day(s) or more
Standard Unit Price 515,385 IDR
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    126-4591
  • Lens Material
    Polycarbonate
  • Frame Material
    Plastic
  • Features
    Adjustable earpiece
  • Compatible Spare Lens
    YS-190B-SP
  • Specifications
    JIS T 8147 Standard Product, with Lower and Upper Shield Sides
  • Mass(g)
    42

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)