(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Safety Goggles, YG-5300 Series

Safety Goggles, YG-5300 Series

Standard Unit Price:
133,077 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Pivoting headband prevents twisting.
· High-performance anti-fog lens.

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Shape

Refine by

  • Goggles
  • Clear
Use

Refine by

  • Dustproof
  • Clear
Defogger

Refine by

  • Yes
  • Clear
Scratch-Proof

Refine by

  • Yes
  • Clear
UV Cut

Refine by

  • Yes
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
-
-
-
-
-
12 Day(s)
133,077 IDR

Part Number : YG-5300
Days to Ship 12 Day(s)
Standard Unit Price 133,077 IDR

Specificationtitle

  • Shape
    -
  • Use
    -
  • Defogger
    -
  • Scratch-Proof
    -
  • UV Cut
    -
  • Antistatic Properties
    -
  • Standard
    -
  • Lens Exchange
    -
  • Lens Color
    -
  • Lens Thickness(mm)
    -
  • Shape
    Goggles
  • Anti‑Fog
    Yes
  • UV cut
    Yes
  • Electrostatic resistant
    No
  • Scratch resistant
    No
  • Lens replacement
    Yes
  • JAN code
    4984013855023
  • Lens color
    clear
  • Trusco code
    812-1896
  • Material 1
    Lens: Acetate
  • Lens thickness (mm)
    0.8
  • Weight (g)
    85.000
  • Materials 2
    Frame: PVC
  • Material 3
    Band: Elastomer
  • Soft against the face
  • Width (mm)
    160
  • Frame color
    clear
  • Trusco Code
    -
  • Lens Material
    -
  • Frame Material
    -
  • Band Material
    -
  • Specifications
    -
  • Mass(g)
    -
  • Amount Of Content
    -
1 pc.
Goggles
Dustproof
Yes
Yes
Yes
13 Day(s) or more
440,000 IDR

Part Number : YG-5300-PET-AF-ALFA
Days to Ship 13 Day(s) or more
Standard Unit Price 440,000 IDR
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    1.2
  • Shape
    -
  • Anti‑Fog
    -
  • UV cut
    -
  • Electrostatic resistant
    -
  • Scratch resistant
    -
  • Lens replacement
    -
  • JAN code
    -
  • Lens color
    -
  • Trusco code
    -
  • Material 1
    -
  • Lens thickness (mm)
    -
  • Weight (g)
    -
  • Materials 2
    -
  • Material 3
    -
  • Soft against the face
    -
  • Width (mm)
    -
  • Frame color
    -
  • Trusco Code
    379-3788
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl
  • Band Material
    Woven elastic
  • Specifications
    Ventilation holes provided
  • Mass(g)
    85
-
-
-
-
-
-
12 Day(s)
179,539 IDR

Part Number : YG-5300M
Days to Ship 12 Day(s)
Standard Unit Price 179,539 IDR

Specificationtitle

  • Shape
    -
  • Use
    -
  • Defogger
    -
  • Scratch-Proof
    -
  • UV Cut
    -
  • Antistatic Properties
    -
  • Standard
    -
  • Lens Exchange
    -
  • Lens Color
    -
  • Lens Thickness(mm)
    -
  • Shape
    Goggles
  • Anti‑Fog
    Yes
  • UV cut
    Yes
  • Electrostatic resistant
    No
  • Scratch resistant
    No
  • Lens replacement
    Yes
  • JAN code
    4984013856556
  • Lens color
    clear
  • Trusco code
    812-1968
  • Material 1
    Lens: Acetate
  • Lens thickness (mm)
    1.2
  • Weight (g)
    85.000
  • Materials 2
    Frame: PVC
  • Material 3
    Band: Elastomer
  • Soft against the face
  • Width (mm)
    160
  • Frame color
    clear
  • Trusco Code
    -
  • Lens Material
    -
  • Frame Material
    -
  • Band Material
    -
  • Specifications
    -
  • Mass(g)
    -
  • Amount Of Content
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)