(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Water Pump Pliers (with Driver Function)

Water Pump Pliers (with Driver Function)

Standard Unit Price:
452,000 IDR
Days to Ship :
1 Day(s)

[Features]
· The gears have a straight shape, making it easy to turn nuts.
· Flathead screwdriver included with handle portion.
[Applications]
· For loosening and tightening bolts and nuts.
· It is used for piping work for gas / water supply / air.

Basic Specifications

  • Specifications
    • STOCK
  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250
  • Mass(g)
    340
  • Trusco Code
    375-5444
  • Intended Use
    For Loosening and Tightening of Bolts/Nuts / For Gas, Water Or Air Plumbing Works
  • Features
    The gears have a straight shape making it easy to turn nuts.
  • Features 2
    Flathead screwdriver included with handle portion.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
452,000 IDR

Part Number : WPL250
Days to Ship 1 Day(s)
Standard Unit Price 452,000 IDR

Specificationtitle

  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    250
  • Mass(g)
    340
  • Trusco Code
    375-5444
  • Intended Use
    For Loosening and Tightening of Bolts/Nuts / For Gas, Water Or Air Plumbing Works
  • Features
    The gears have a straight shape making it easy to turn nuts.
  • Features 2
    Flathead screwdriver included with handle portion.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)