(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Screw plastic TRSP175

Screw plastic TRSP175

Standard Unit Price:
560,123 IDR
Days to Ship :
1 Day(s)

[Features]
· In addition to functioning as pliers, the tip is a serrated structure which can have small screws added.
· Can securely hold rusted screws or special-shaped screws and is ideal for screw removal and tightening.
[Applications]
· Pliers for turning screws during disassembling of machinery and facilities

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    172
  • With or without Spring
    NA
  • Thickness(mm)
    9
  • Main body: option
    Main Body
  • Trusco Code
    365-5041
  • Mass(g)
    145
  • Features
    In addition to functioning as pliers, the tip is a serrated structure which can have small screws added
  • Features 2
    Can securely hold rusted screws or special-shaped screws and is ideal for screw removal and tightening.
  • Grip Width(mm)
    50
  • Tip width(mm)
    17
  • Tip Length(mm)
    27
  • Compatible Screw
    M2~M6

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
560,123 IDR

Part Number : TRSP175
Days to Ship 1 Day(s)
Standard Unit Price 560,123 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    172
  • With or without Spring
    NA
  • Thickness(mm)
    9
  • Main body: option
    Main Body
  • Trusco Code
    365-5041
  • Mass(g)
    145
  • Features
    In addition to functioning as pliers, the tip is a serrated structure which can have small screws added
  • Features 2
    Can securely hold rusted screws or special-shaped screws and is ideal for screw removal and tightening.
  • Grip Width(mm)
    50
  • Tip width(mm)
    17
  • Tip Length(mm)
    27
  • Compatible Screw
    M2~M6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●In addition to the function as pliers, the tip has a serrated structure that can hold machine screws and the like.

Specification

●Total Length(mm):172
●Grip Width(mm):50
●Tip Width(mm):17
●SPQ(piece):5
●Compatible Screw: M2 to M6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)