(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
C Type Grip Pliers

C Type Grip Pliers

Standard Unit Price:
465,471 IDR
Days to Ship :
1 Day(s)

[Features]
· Ideal for positioning of welding through the frame. Thickness of teeth is 15 mm.
[Applications]
· For plate metal, welding work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    275
  • With or without Spring
    NA
  • Mouth Opening (Square Lumber) Minimum(mm)
    1
  • Mouth Opening (Square Lumber) Maximum(mm)
    95
  • Mouth Opening (Pipe) Minimum(mmφ)
    1
  • Mouth Opening (Pipe) Maximum(mmφ)
    100
  • Maximum Tightening Force(kN)
    4
  • Main body: option
    Main Body
  • Trusco Code
    374-7263
  • Mass(g)
    765
  • Features
    Ideal for positioning of welding through the frame
  • Features 2
    Thickness of teeth is 15 mm
  • Application
    For plate metal and welding work
  • Head hardness
    HRC38~48
  • Horizontal Width(mm)
    140
  • Pocket(mm)
    86
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
1 Day(s)
465,471 IDR

Part Number : TVPC-280
Days to Ship 1 Day(s)
Standard Unit Price 465,471 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    275
  • With or without Spring
    NA
  • Mouth Opening (Square Lumber) Minimum(mm)
    1
  • Mouth Opening (Square Lumber) Maximum(mm)
    95
  • Mouth Opening (Pipe) Minimum(mmφ)
    1
  • Mouth Opening (Pipe) Maximum(mmφ)
    100
  • Maximum Tightening Force(kN)
    4
  • Main body: option
    Main Body
  • Trusco Code
    374-7263
  • Mass(g)
    765
  • Features
    Ideal for positioning of welding through the frame
  • Features 2
    Thickness of teeth is 15 mm
  • Application
    For plate metal and welding work
  • Head hardness
    HRC38~48
  • Horizontal Width(mm)
    140
  • Pocket(mm)
    86