(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
PIG® Economy Mat for Oil Only (Perforated / Roll Type) MAT401A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

PIG® Economy Mat for Oil Only (Perforated / Roll Type)
Part Number: MAT401A

Standard Unit Price: 9,265,077 IDR Special Price 9,265,077 IDR
Quantity: 1 Bag (1 Rolls)
Days to Ship: 1 Day(s)

This absorbent material can be easily cut using scissors or the included perforations to reduce waste and it only absorbs oil.
[Features]
· This mat features 8 layers of polypropylene matting that are thermo-compression bonded for excellent durability and abrasion resistance.
· Features high absorption performance and a fine fiber structure to reliably retain liquid even when the mat is lifted up.
· Various lengths and widths are available and can be selected according to the target application. Can be cut to any required length to prevent waste.
· White color makes it easy to identify liquid leakage and dripping to prevent potential oversights.
· Includes bonding points to be able to quickly absorb a large volume of liquid.
[Applications]
· Can be used for various cleaning applications including dealing with outdoor oil leakages as well as collecting floating oil, etc. from oil-water separation tanks and cutting fluid tanks.
· Ideal for use with oil as part of emergency leakage countermeasures and countermeasures against machine leakage and outdoor leakages.

Specifications of MAT401A

  • Specifications
    • STOCK
  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    150.5 L/Roll
  • Thickness(mm)
    3
  • Width(mm)
    760
  • Length(m)
    45
  • Trusco Code
    375-0418
  • Mass(g)
    14100
  • Features
    This mat with high absorbency retains moisture and will not drip even when lifted.
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)

Please check the type/dimensions/specifications of the part MAT401A in the PIG® Economy Mat for Oil Only (Perforated / Roll Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)