(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sheet Metal Scissors Left Hand

Sheet Metal Scissors Left Hand

Standard Unit Price:
1,269,402 IDR
Days to Ship :
12 Day(s)

Supports straight lines and left curves.

Basic Specifications

  • Cutting Capacity: Steel Sheet(mm)
    1.2
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.6
  • Quantity(Nos.)
    4
  • Features
    Straight/Curved Left/Serrated
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,269,402 IDR

Part Number : 584D
Days to Ship 12 Day(s)
Standard Unit Price 1,269,402 IDR

Specificationtitle

  • Cutting Capacity: Steel Sheet(mm)
    1.2
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.6
  • Quantity(Nos.)
    4
  • Features
    Straight/Curved Left/Serrated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)