(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Insulated Monkey 8070V

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Insulated Monkey
Part Number: 8070V

Standard Unit Price: 1,195,000 IDR Special Price 1,195,000 IDR
Days to Ship: 8 Day(s) or more

It has a safe design which includes a safety mark which can confirm the consumption frequency at a glance. Perform inspection before work.

Specifications of 8070V

  • Maximum Opening(mm)
    20
  • Overall Length(mm)
    165
  • Mass(g)
    175
  • Head Thickness: Distal Portion(mm)
    5.5
  • Head Thickness: Root Portion(mm)
    12

Please check the type/dimensions/specifications of the part 8070V in the Insulated Monkey series.

Products like this...

Part Number
8071V
8072V
8073V
8074V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Head Thickness: Distal Portion
(mm)
Head Thickness: Root Portion
(mm)

1,454,333 IDR

1 Piece(s) 8 Day(s) or more 242052507.513.5

1,774,714 IDR

1 Piece(s) 12 Day(s) 29260405916

2,339,857 IDR

1 Piece(s) Quote 363106501119

3,781,857 IDR

1 Piece(s) 12 Day(s) 4339013501324

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)