(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Completely Insulated Monkey Wrench

Completely Insulated Monkey Wrench

Standard Unit Price:
2,302,565 IDR-
Days to Ship :
8 Day(s) or more

Complete insulation type. It has a safe design which includes a safety mark which can confirm the consumption frequency at a glance. Perform inspection before work.

Part Number
Maximum Opening(mm)

Refine by

  • 29
  • 34
  • 39
  • Clear
Overall Length(mm)

Refine by

  • 205
  • 255
  • 305
  • Clear
Mass(g)

Refine by

  • 330
  • 650
  • 1000
  • Clear
Head Thickness: Distal Portion(mm)

Refine by

  • 8
  • 9
  • 10
  • Clear
Head Thickness: Root Portion(mm)

Refine by

  • 14
  • 17
  • 20
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
29
205
330
8
14
12 Day(s)
2,302,565 IDR

Part Number : 8071VLT
Days to Ship 12 Day(s)
Standard Unit Price 2,302,565 IDR

Specificationtitle

  • Maximum Opening(mm)
    29
  • Overall Length(mm)
    205
  • Mass(g)
    330
  • Head Thickness: Distal Portion(mm)
    8
  • Head Thickness: Root Portion(mm)
    14
34
255
650
9
17
8 Day(s) or more
2,797,265 IDR

Part Number : 8072VLT
Days to Ship 8 Day(s) or more
Standard Unit Price 2,797,265 IDR

Specificationtitle

  • Maximum Opening(mm)
    34
  • Overall Length(mm)
    255
  • Mass(g)
    650
  • Head Thickness: Distal Portion(mm)
    9
  • Head Thickness: Root Portion(mm)
    17
39
305
1000
10
20
Quote
3,111,111 IDR

Part Number : 8073VLT
Days to Ship Quote
Standard Unit Price 3,111,111 IDR

Specificationtitle

  • Maximum Opening(mm)
    39
  • Overall Length(mm)
    305
  • Mass(g)
    1000
  • Head Thickness: Distal Portion(mm)
    10
  • Head Thickness: Root Portion(mm)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)