(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Insulated Pliers 2678V-200

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Insulated Pliers
Part Number: 2678V-200

Standard Unit Price: 1,357,436 IDR Special Price 1,357,436 IDR
Days to Ship: 12 Day(s)

It has 1 V insulation specifications. Equipped with a safety sign, it allows inspections to be performed before starting work. Be sure to use insulated gloves when using an insulated tool.

Specifications of 2678V-200

  • Cutting Capacity: Steel Wire(mm)
    4
  • Cutting Capacity: Iron Wire(mm)
    3
  • Cutting Capacity: Piano Wire(mm)
    2.5
  • Total Length(mm)
    200
  • Head Length(mm)
    39
  • Head Width(mm)
    28
  • Head Thickness(mm)
    12
  • Tip Section Width(mm)
    9
  • Tip Thickness(mm)
    12
  • Bottom Blade Length(mm)
    14
  • Mass(g)
    350

Please check the type/dimensions/specifications of the part 2678V-200 in the Insulated Pliers series.

Products like this...

Part Number
2678V-180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Capacity: Steel Wire
(mm)
Cutting Capacity: Iron Wire
(mm)
Cutting Capacity: Piano Wire
(mm)
Total Length
(mm)
Head Length
(mm)
Head Width
(mm)
Head Thickness
(mm)
Tip Section Width
(mm)
Tip Thickness
(mm)
Bottom Blade Length
(mm)
Mass
(g)

1,229,060 IDR

1 Piece(s) 12 Day(s) 32.52180362613811.513348

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)