(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insulated Long Nose Pliers 200

Insulated Long Nose Pliers 200

Standard Unit Price:
1,707,692 IDR
Days to Ship :
8 Day(s) or more

1,000 V insulated type. Be sure to use insulated gloves when using an insulated tool. With 60° Tip Angle

Basic Specifications

  • Overall Length(mm)
    200
  • Mass(G)
    170
  • Cutting Capacity: Steel Wire(mm)
    3
  • Cutting Capacity: Iron Wire(mm)
    1.8
  • Head Length(mm)
    70
  • Head Width(mm)
    17
  • Head Thickness(mm)
    9
  • Bottom Blade Length(mm)
    12
  • Finish
    Black finish
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,707,692 IDR

Part Number : 2427S-200
Days to Ship 8 Day(s) or more
Standard Unit Price 1,707,692 IDR

Specificationtitle

  • Overall Length(mm)
    200
  • Mass(G)
    170
  • Cutting Capacity: Steel Wire(mm)
    3
  • Cutting Capacity: Iron Wire(mm)
    1.8
  • Head Length(mm)
    70
  • Head Width(mm)
    17
  • Head Thickness(mm)
    9
  • Bottom Blade Length(mm)
    12
  • Finish
    Black finish

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)