(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insulated Wire Stripper

Insulated Wire Stripper

Standard Unit Price:
1,080,000 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Overall Length(mm)
    167
  • Mass(G)
    170
  • Maximum Cutting Capacity(mm)
    0.5-5
  • Head Length(mm)
    46
  • Head Width(mm)
    15
  • Head Thickness(mm)
    8
  • Seam Section Length(mm)
    8
  • Finish
    Black finish
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,080,000 IDR

Part Number : 2223S-150
Days to Ship 12 Day(s)
Standard Unit Price 1,080,000 IDR

Specificationtitle

  • Overall Length(mm)
    167
  • Mass(G)
    170
  • Maximum Cutting Capacity(mm)
    0.5-5
  • Head Length(mm)
    46
  • Head Width(mm)
    15
  • Head Thickness(mm)
    8
  • Seam Section Length(mm)
    8
  • Finish
    Black finish

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)