(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Screwdriver Set, Insulation Plus, Minus

Screwdriver Set, Insulation Plus, Minus【5 Pieces Per Package】

Standard Unit Price:
1,969,429 IDR
Days to Ship :
12 Day(s)

Common series. Bahco's introductory series.

Basic Specifications

  • Tip standards
    Phillips (+) / Slotted (-)
  • Tip size / Phillips (+)
    No.1 No.2
  • Tip size / flathead (-) blade width(mm)
    3 / 4 / 5.5
  • Single Product/Set Classification
    Set Parts
  • Shaft length(mm)
    100 / 125 / 80
  • Overall Length(mm)
    247 / 202 / 222
  • Tip size / flathead (-) blade thickness(mm)
    1 / 0.5 / 0.8
  • Weight(g)
    450
  • Grip Size: Diameter X Length(mm)
    20×122 / 27×122 / 36×122
  • Set Content
    Insulated Standard Screwdriver (Economy Type): BE-8220S, BE-8040S, BE-8050S, Insulated Phillips Screwdriver (Economy Type): BE-8610S, BE-8620S
  • No. of Set Contents
    5-piece set
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
1,969,429 IDR

5 Pieces Per Package

Part Number : BE-9881S
Days to Ship 12 Day(s)
Standard Unit Price 1,969,429 IDR
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip standards
    Phillips (+) / Slotted (-)
  • Tip size / Phillips (+)
    No.1 No.2
  • Tip size / flathead (-) blade width(mm)
    3 ~ 5.5
  • Single Product/Set Classification
    Set Parts
  • Shaft length(mm)
    80 ~ 125
  • Overall Length(mm)
    202 ~ 247
  • Tip size / flathead (-) blade thickness(mm)
    0.5 ~ 1
  • Weight(g)
    450
  • Grip Size: Diameter X Length(mm)
    20×122 / 27×122 / 36×122
  • Set Content
    Insulated Standard Screwdriver (Economy Type): BE-8220S, BE-8040S, BE-8050S, Insulated Phillips Screwdriver (Economy Type): BE-8610S, BE-8620S
  • No. of Set Contents
    5-piece set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)