(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Water Pump Plier

Water Pump Plier

Standard Unit Price:
825,813 IDR-
Days to Ship :
8 Day(s) or more

Ergo-grip reduces the risk of injury. It can be moved to a desired size for grasping with a single touch.

Basic Specifications

  • Features
    Black finish
  • Remark
    Wrapping for consumer (blister pack)
Part Number
Maximum Opening(mm)

Refine by

  • 37
  • 45
  • 52
  • 55
  • 60
  • Clear
Adjustment(Steps)

Refine by

  • 9
  • 12
  • 13
  • 16
  • Clear
Overall Length(mm)

Refine by

  • 210
  • 225
  • 250
  • 315
  • 400
  • Clear
Mass(g)

Refine by

  • 270
  • 340
  • 350
  • 550
  • 670
  • Clear
Mouth Depth(mm)

Refine by

  • 35
  • 40
  • 51
  • 52
  • 77
  • Clear
Head Length(mm)

Refine by

  • 13
  • 48
  • 53
  • 66
  • 67
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
37
9
210
270
35
48
12 Day(s)
852,991 IDR

Part Number : 8223
Days to Ship 12 Day(s)
Standard Unit Price 852,991 IDR

Specificationtitle

  • Maximum Opening(mm)
    37
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    210
  • Mass(g)
    270
  • Mouth Depth(mm)
    35
  • Head Length(mm)
    48
  • Head Thickness(mm)
    7.0
  • Features
    Black finish
  • Remark
    Wrapping for consumer (blister pack)
45
12
250
350
40
53
12 Day(s)
1,246,154 IDR

Part Number : 8224
Days to Ship 12 Day(s)
Standard Unit Price 1,246,154 IDR

Specificationtitle

  • Maximum Opening(mm)
    45
  • Adjustment(Steps)
    12
  • Overall Length(mm)
    250
  • Mass(g)
    350
  • Mouth Depth(mm)
    40
  • Head Length(mm)
    53
  • Head Thickness(mm)
    8.0
  • Features
    Black finish
  • Remark
    Wrapping for consumer (blister pack)
55
13
315
550
52
67
12 Day(s)
1,711,111 IDR

Part Number : 8225
Days to Ship 12 Day(s)
Standard Unit Price 1,711,111 IDR

Specificationtitle

  • Maximum Opening(mm)
    55
  • Adjustment(Steps)
    13
  • Overall Length(mm)
    315
  • Mass(g)
    550
  • Mouth Depth(mm)
    52
  • Head Length(mm)
    67
  • Head Thickness(mm)
    9.5
  • Features
    Black finish
  • Remark
    Wrapping for consumer (blister pack)
60
16
400
670
77
13
8 Day(s) or more
1,386,667 IDR

Part Number : 8226
Days to Ship 8 Day(s) or more
Standard Unit Price 1,386,667 IDR

Specificationtitle

  • Maximum Opening(mm)
    60
  • Adjustment(Steps)
    16
  • Overall Length(mm)
    400
  • Mass(g)
    670
  • Mouth Depth(mm)
    77
  • Head Length(mm)
    13
  • Head Thickness(mm)
    7.0
  • Features
    Black finish
  • Remark
    Wrapping for consumer (blister pack)
52
13
225
340
51
66
12 Day(s)
825,813 IDR

Part Number : 8231
Days to Ship 12 Day(s)
Standard Unit Price 825,813 IDR

Specificationtitle

  • Maximum Opening(mm)
    52
  • Adjustment(Steps)
    13
  • Overall Length(mm)
    225
  • Mass(g)
    340
  • Mouth Depth(mm)
    51
  • Head Length(mm)
    66
  • Head Thickness(mm)
    7.0
  • Features
    Black finish
  • Remark
    Wrapping for consumer (blister pack)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)