(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Socket Set 1/2 Inch

Socket Set 1/2 Inch

Standard Unit Price:
5,597,714 IDR
Days to Ship :
12 Day(s)

Bahco's inch standard set. Common series. Case is plastic so can be easily used for storage while hard to scratch.

[Features]
· Finish: Matte-toned chrome plating finish.
· Material: Chrome vanadium steel.
· Case: High-density polyethylene

Basic Specifications

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    3/8 / 1/2 / 9/16 / 5/8 / 11/16 / 13/16 / 7/16(11) / 3/4(19) / 7/8(22) / 15/16 / 1 / 1-1/16 / 1-1/8 / 1-3/16 / 1-1/4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • No. of Set Contents(Points)
    23
  • Set Content 1
    1/2 socket dynamic drive (hex): AF3/8, 7/16 (11), 1/2, 9/16, 5/8, 11/16, 3/4 (19), 13/16, 7/8 (22), 15/16, 1, 1-1/16, 1-1/8, 1-3/16, 1-1/4 1 each
  • Set Content 2
    1/2 extension bar: 5 (125 mm), 10 (250 mm) 1 each
  • Set Content 3
    1/2 Universal Joint x 1
  • Set Content 4
    1/2 Slide Head Adapter 1 Unit
  • Set Content 5
    1/2 spark plug socket (hex): 5/8 (16), 13/16 (21) x1
  • Set Content 6
    1/2 Flexible Spinner Handle x 1
  • Set Content 7
    1/2 2 Component ratchet handle with quick release (60 gear: 270 mm) x 1
  • Set Content 8
    Removable Type Parts Case 1 Piece
  • Finish
    Matte-Toned Chrome Plating
  • Material
    Chrome Vanadium Steel
  • Case Material
    High Density Polyethylene
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
5,597,714 IDR

Part Number : S240AF
Days to Ship 12 Day(s)
Standard Unit Price 5,597,714 IDR

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    1 / 1-3/16 / 1-1/4 / 1-1/8 / 1-1/16 / 1/2 / 3/4(19) / 3/8 / 5/8 / 7/8(22) / 7/16(11) / 9/16 / 11/16 / 13/16 / 15/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • No. of Set Contents(Points)
    23
  • Set Content 1
    1/2 socket dynamic drive (hex): AF3/8, 7/16 (11), 1/2, 9/16, 5/8, 11/16, 3/4 (19), 13/16, 7/8 (22), 15/16, 1, 1-1/16, 1-1/8, 1-3/16, 1-1/4 1 each
  • Set Content 2
    1/2 extension bar: 5 (125 mm), 10 (250 mm) 1 each
  • Set Content 3
    1/2 Universal Joint x 1
  • Set Content 4
    1/2 Slide Head Adapter 1 Unit
  • Set Content 5
    1/2 spark plug socket (hex): 5/8 (16), 13/16 (21) x1
  • Set Content 6
    1/2 Flexible Spinner Handle x 1
  • Set Content 7
    1/2 2 Component ratchet handle with quick release (60 gear: 270 mm) x 1
  • Set Content 8
    Removable Type Parts Case 1 Piece
  • Finish
    Matte-Toned Chrome Plating
  • Material
    Chrome Vanadium Steel
  • Case Material
    High Density Polyethylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)