(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Oil Bit for Porcelain Tile

Diamond Oil Bit for Porcelain Tile

[Features]
· Diamond oil bit for porcelain tiles (dedicated for rotation).
· Cooling water and positioning guide not required. Enables easy drilling that doesn't require removal of cutting chips. Moreover, it achieved a durability of 1x.
· The newly developed diamond oil bit cools drilled area with vegetable oil contained in the bit itself.

Part Number

Configured Part Number is shown.

Part Number
DOB060080
DOB070080
DOB080080
DOB100080
DOB120080
DOB140080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Edge
(mm)
Drill Diameter
(mmφ)

938,462 IDR

1 Piece(s) 12 Day(s) 64

1,038,924 IDR

1 Piece(s) 12 Day(s) 73.8

1,118,462 IDR

1 Piece(s) 12 Day(s) 83.5

1,216,068 IDR

1 Piece(s) 12 Day(s) 103.4

1,316,924 IDR

1 Piece(s) 12 Day(s) 123.2

1,407,692 IDR

1 Piece(s) 8 Day(s) or more 143

Loading...

  1. 1

Basic Information

Product Model Parts for Electric Drills Total Length(mm) 80 Effective Length(mm) 20
Shank Diameter(mm) 13 Maximum Drilled Depth: Thickness(mm) 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)