(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Blower GBL800E GBL800E

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Blower GBL800E
Part Number: GBL800E

Standard Unit Price: 2,847,692 IDR Special Price 2,847,692 IDR
Days to Ship: 8 Day(s) or more

[Features]
· 800-W motor for a maximum air flow of 4.5 m³/min, the most powerful blower in its class.
· Maximum blow pressure of 7.2 kilopascals with adjustable air flow volume for different types of work.

Specificationtitle

  • Product Model
    Blowers
  • Use
    Dry
  • Power Consumption(W)
    800
  • Dust Collection Capacity(L)
    1.5
  • Power(V)
    100
  • Number of Turns(min-1)
    0~16000
  • Air Volume(m3/min)
    4.5
  • Wind Pressure(kPa)
    7.2
  • Cord Length(m)
    4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)