(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jigsaw GST90BE/N

Jigsaw GST90BE/N

[Features]
· Innovative technology has no peers.
· Original Bosch jigsaw lineup.
· Jigsaw.
· Durability and cutting speed are significantly improved.
· No tools are required for blade replacement.
· SDS system with a large lever.
· Low vibration design prevents fatigue.
· Continuously Variable Speed (Electronic).
· Orbital mechanism.
· Dust Suction System Connection Possible

Part Number

Configured Part Number is shown.

GST90BE/N

Part Number
GST90BE/N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,508,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Jigsaw Cutting Capability: Mild Steel(mm) 10 Cutting Capability: Aluminum(mm) 20
Cutting Capability: Wood(mm) 90 Power 100 Number of Strokes(min-1) 500~3100
Power Consumption(W) 650 Mass(g) 2600 Size(mm) H205×W255
Stroke Width(mm) 26 Inclined Cutting Angle(°) Left-Right 0-45 3-Axis Composite Oscillation Woodwork Cutting(m/s2) 6 (EN60745-2 compliant)
3-Axis Composite Oscillation Mild Steel Plate Cutting(m/s2) 6 (EN60745-2 compliant) Carbon Brush 2604321944 Accessories Blade: T-144D x 1, Carrying Case (Plastic)
SDS Pro Model on which dust collection system can be mounted Electronic Continuously Variable Speed
Orbital Mechanism Double-insulated Structure

Please check the type/dimensions/specifications of the part GST90BE/N in the Jigsaw GST90BE/N series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)