(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

max Angle Chisel

max Angle Chisel

It is an accessory for hammer drills/chipping hammers (SDS-max shank). For removing tiles.

Part Number

Configured Part Number is shown.

Part Number
MAXANG-50N
MAXANG-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Width
(mm)
Trusco Code Mass
(g)

1,348,034 IDR

1 Piece(s) 12 Day(s) 50733-0278540

1,560,000 IDR

1 Piece(s) 8 Day(s) or more 80733-0286622

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS-max Shank Total Length(mm) 300
Usage Tile Removal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)