(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Container Rack (Double-Sided, Floor-Top Type)

Container Rack (Double-Sided, Floor-Top Type)

Standard Unit Price:
23,672,154 IDR-
Days to Ship :
Quote

[Features]
· Ideal for centralized management of tools and parts.
· The container is available in three colors, allowing contents to be sorted according to the size or type.

Basic Specifications

  • Product Type
    Container rack
  • Width (mm)
    904
  • Main body: option
    Main Body
  • Applicable Card Inserter (sold separately)
    TD-1
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
  • Notes
    A caster may not be installed on the single-sided type.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Depth (mm)

Refine by

  • 624
  • 637
  • Clear
Height (mm)

Refine by

  • 1265
  • 1392
  • 1565
  • 1692
  • Clear
Maximum Load (kg/Unit)

Refine by

  • 100
  • 200
  • Clear
Number of Shelf Tiers

Refine by

  • Small 8 tiers, Large 6 tiers
  • Small 12 tiers, Large 6 tiers
  • Clear
No. of Containers(piece)

Refine by

  • T2x48・T5x24
  • T2x72・T5x24
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
624
1265
200
Small 8 tiers, Large 6 tiers
T2x48・T5x24
Quote
23,672,154 IDR

Part Number : U-1234W
Days to Ship Quote
Standard Unit Price 23,672,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    624
  • Height (mm)
    1265
  • Maximum Load (kg/Unit)
    200
  • Main body: option
    Main Body
  • Number of Shelf Tiers
    Small 8 tiers, Large 6 tiers
  • No. of Containers(piece)
    T2x48・T5x24
  • Trusco Code
    501-8773
  • Mass
    81.9kg
  • Applicable Card Inserter (sold separately)
    TD-1
  • Caster
    -
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
  • Notes
    A caster may not be installed on the single-sided type.
1 unit
637
1392
100
Small 8 tiers, Large 6 tiers
T2x48・T5x24
Quote
24,358,429 IDR

Part Number : U-1234WC
Days to Ship Quote
Standard Unit Price 24,358,429 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    637
  • Height (mm)
    1392
  • Maximum Load (kg/Unit)
    100
  • Main body: option
    Main Body
  • Number of Shelf Tiers
    Small 8 tiers, Large 6 tiers
  • No. of Containers(piece)
    T2x48・T5x24
  • Trusco Code
    501-8838
  • Mass
    89.4kg
  • Applicable Card Inserter (sold separately)
    TD-1
  • Caster
    Included
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
  • Notes
    A caster may not be installed on the single-sided type.
1 unit
624
1565
200
Small 12 tiers, Large 6 tiers
T2x72・T5x24
Quote
28,958,616 IDR

Part Number : U-1536W
Days to Ship Quote
Standard Unit Price 28,958,616 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    624
  • Height (mm)
    1565
  • Maximum Load (kg/Unit)
    200
  • Main body: option
    Main Body
  • Number of Shelf Tiers
    Small 12 tiers, Large 6 tiers
  • No. of Containers(piece)
    T2x72・T5x24
  • Trusco Code
    501-8781
  • Mass
    95.6kg
  • Applicable Card Inserter (sold separately)
    TD-1
  • Caster
    -
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
  • Notes
    A caster may not be installed on the single-sided type.
1 unit
637
1692
100
Small 12 tiers, Large 6 tiers
T2x72・T5x24
Quote
31,518,616 IDR

Part Number : U-1536WC
Days to Ship Quote
Standard Unit Price 31,518,616 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    637
  • Height (mm)
    1692
  • Maximum Load (kg/Unit)
    100
  • Main body: option
    Main Body
  • Number of Shelf Tiers
    Small 12 tiers, Large 6 tiers
  • No. of Containers(piece)
    T2x72・T5x24
  • Trusco Code
    501-8846
  • Mass
    103.1kg
  • Applicable Card Inserter (sold separately)
    TD-1
  • Caster
    Included
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
  • Notes
    A caster may not be installed on the single-sided type.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)