(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Evac Liner Hard Mat (with Shoe Cleaning Holes)

Click this image to zoom it.

Move the mouse over the image to zoom

Evac Liner Hard Mat (with Shoe Cleaning Holes)

Standard Unit Price:
32,308 IDR-
Days to Ship :
13 Day(s) or more

[Features]
· 2-stage brushing function.
· Less clogging and outstanding maintainability.
· Uses EVA resin with excellent abrasion resistance and low temperature resistance.
· Safety design with even height.
· Joint system for easy on site assembly.
· Can accommodate guide mats.
[Applications]
· Lawn lines give a smart finish. For removing sand and dirt at schools and public facilities.

Basic Specifications

  • Product Type
    Louver
  • Shape
    Joint Type
  • Thickness(mm)
    18
  • Material
    Recycled EVA10%
  • Use
    The lines in the turf look sharp. For removing mud and sand at schools and public facilities.
  • Features
    2-stage brushing function. Almost no clogging and extremely easy to maintain.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 75
  • 150
  • Clear
Width(mm)

Refine by

  • 75
  • 150
  • Clear
Color

Refine by

  • Gray
  • Green
  • Clear
Trusco Code

Refine by

  • 370-1514
  • 370-1506
  • 370-1492
  • 370-1484
  • 370-1476
  • 370-1450
  • 370-1441
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
75
75
Green
370-1441
13 Day(s) or more
32,308 IDR

Part Number : F-120-FC-GN
Days to Ship 13 Day(s) or more
Standard Unit Price 32,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    75
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    18
  • Trusco Code
    370-1441
  • Mass(g)
    23
  • Material
    Recycled EVA10%
  • Use
    The lines in the turf look sharp. For removing mud and sand at schools and public facilities.
  • Features
    2-stage brushing function. Almost no clogging and extremely easy to maintain.
1 pc.
75
75
Gray
370-1450
13 Day(s) or more
32,308 IDR

Part Number : F-120-FC-GY
Days to Ship 13 Day(s) or more
Standard Unit Price 32,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    75
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    18
  • Trusco Code
    370-1450
  • Mass(g)
    23
  • Material
    Recycled EVA10%
  • Use
    The lines in the turf look sharp. For removing mud and sand at schools and public facilities.
  • Features
    2-stage brushing function. Almost no clogging and extremely easy to maintain.
1 pc.
150
75
Gray
370-1476
13 Day(s) or more
75,385 IDR

Part Number : F-120-FM-GY
Days to Ship 13 Day(s) or more
Standard Unit Price 75,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    18
  • Trusco Code
    370-1476
  • Mass(g)
    52
  • Material
    Recycled EVA10%
  • Use
    The lines in the turf look sharp. For removing mud and sand at schools and public facilities.
  • Features
    2-stage brushing function. Almost no clogging and extremely easy to maintain.
1 pc.
150
75
Green
370-1484
13 Day(s) or more
75,385 IDR

Part Number : F-120-FO-GN
Days to Ship 13 Day(s) or more
Standard Unit Price 75,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    18
  • Trusco Code
    370-1484
  • Mass(g)
    52
  • Material
    Recycled EVA10%
  • Use
    The lines in the turf look sharp. For removing mud and sand at schools and public facilities.
  • Features
    2-stage brushing function. Almost no clogging and extremely easy to maintain.
1 pc.
150
75
Gray
370-1492
13 Day(s) or more
75,385 IDR

Part Number : F-120-FO-GY
Days to Ship 13 Day(s) or more
Standard Unit Price 75,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    18
  • Trusco Code
    370-1492
  • Mass(g)
    52
  • Material
    Recycled EVA10%
  • Use
    The lines in the turf look sharp. For removing mud and sand at schools and public facilities.
  • Features
    2-stage brushing function. Almost no clogging and extremely easy to maintain.
1 pc.
150
150
Green
370-1506
13 Day(s) or more
116,923 IDR

Part Number : F-120-HK-GN
Days to Ship 13 Day(s) or more
Standard Unit Price 116,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    150
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    18
  • Trusco Code
    370-1506
  • Mass(g)
    175
  • Material
    Recycled EVA10%
  • Use
    The lines in the turf look sharp. For removing mud and sand at schools and public facilities.
  • Features
    2-stage brushing function. Almost no clogging and extremely easy to maintain.
1 pc.
150
150
Gray
370-1514
13 Day(s) or more
116,923 IDR

Part Number : F-120-HK-GY
Days to Ship 13 Day(s) or more
Standard Unit Price 116,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    150
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    18
  • Trusco Code
    370-1514
  • Mass(g)
    175
  • Material
    Recycled EVA10%
  • Use
    The lines in the turf look sharp. For removing mud and sand at schools and public facilities.
  • Features
    2-stage brushing function. Almost no clogging and extremely easy to maintain.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)