(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Anti-Bacterial Drainage Mat "Fumingo"

Click this image to zoom it.

Move the mouse over the image to zoom

Anti-Bacterial Drainage Mat "Fumingo"

Standard Unit Price:
58,462 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· High safety indoor drain board with excellent cushioning for absorbing impact.
· Excellent ventilation and water drainage. Soft feel, gentle on bare feet.
[Applications]
· For locker rooms, shower rooms, etc.

Basic Specifications

  • Product Type
    Louver
  • Shape
    Joint Type
  • Thickness(mm)
    17.5
  • Material
    Polyvinyl Chloride
  • Use
    For locker-rooms and shower-rooms.
  • Features
    A remarkably safe indoor only drainboard that dampens shocks with excellent cushioning properties. Good ventilation and drainage, and a soft touch pleasant to bare feet.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 75
  • 300
  • Clear
Width(mm)

Refine by

  • 75
  • 300
  • Clear
Detailing Type

Refine by

  • Edging Piece
  • Main Unit
  • Clear
Type

Refine by

  • Cornered edges
  • Ramp Edge Male
  • Clear
Color

Refine by

  • Blue
  • Green
  • Orange
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
300
Main Unit
-
Green
13 Day(s) or more
332,308 IDR

Part Number : MR-085-076-1
Days to Ship 13 Day(s) or more
Standard Unit Price 332,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Detailing Type
    Main Unit
  • Type
    -
  • Color
    Green
  • Thickness(mm)
    17.5
  • Trusco Code
    409-6681
  • Mass(g)
    770
  • Material
    Polyvinyl Chloride
  • Use
    For locker-rooms and shower-rooms.
  • Features
    A remarkably safe indoor only drainboard that dampens shocks with excellent cushioning properties. Good ventilation and drainage, and a soft touch pleasant to bare feet.
1 pc.
300
300
Main Unit
-
Blue
8 Day(s) or more
332,308 IDR

Part Number : MR-085-076-3
Days to Ship 8 Day(s) or more
Standard Unit Price 332,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Detailing Type
    Main Unit
  • Type
    -
  • Color
    Blue
  • Thickness(mm)
    17.5
  • Trusco Code
    409-6690
  • Mass(g)
    770
  • Material
    Polyvinyl Chloride
  • Use
    For locker-rooms and shower-rooms.
  • Features
    A remarkably safe indoor only drainboard that dampens shocks with excellent cushioning properties. Good ventilation and drainage, and a soft touch pleasant to bare feet.
1 pc.
300
300
Main Unit
-
Orange
8 Day(s) or more
332,308 IDR

Part Number : MR-085-076-5
Days to Ship 8 Day(s) or more
Standard Unit Price 332,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Detailing Type
    Main Unit
  • Type
    -
  • Color
    Orange
  • Thickness(mm)
    17.5
  • Trusco Code
    409-6703
  • Mass(g)
    770
  • Material
    Polyvinyl Chloride
  • Use
    For locker-rooms and shower-rooms.
  • Features
    A remarkably safe indoor only drainboard that dampens shocks with excellent cushioning properties. Good ventilation and drainage, and a soft touch pleasant to bare feet.
1 pc.
75
75
Edging Piece
Cornered edges
Blue
8 Day(s) or more
58,462 IDR

Part Number : MR-085-290-3
Days to Ship 8 Day(s) or more
Standard Unit Price 58,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    75
  • Width(mm)
    75
  • Shape
    Joint Type
  • Detailing Type
    Edging Piece
  • Type
    Cornered edges
  • Color
    Blue
  • Thickness(mm)
    17.5
  • Trusco Code
    409-6720
  • Mass(g)
    26
  • Material
    Polyvinyl Chloride
  • Use
    For locker-rooms and shower-rooms.
  • Features
    A remarkably safe indoor only drainboard that dampens shocks with excellent cushioning properties. Good ventilation and drainage, and a soft touch pleasant to bare feet.
1 pc.
300
75
Edging Piece
Ramp Edge Male
Green
13 Day(s) or more
144,615 IDR

Part Number : MR-085-293-1
Days to Ship 13 Day(s) or more
Standard Unit Price 144,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    75
  • Shape
    Joint Type
  • Detailing Type
    Edging Piece
  • Type
    Ramp Edge Male
  • Color
    Green
  • Thickness(mm)
    17.5
  • Trusco Code
    409-6746
  • Mass(g)
    140
  • Material
    Polyvinyl Chloride
  • Use
    For locker-rooms and shower-rooms.
  • Features
    A remarkably safe indoor only drainboard that dampens shocks with excellent cushioning properties. Good ventilation and drainage, and a soft touch pleasant to bare feet.
1 pc.
300
75
Edging Piece
Ramp Edge Male
Blue
8 Day(s) or more
144,615 IDR

Part Number : MR-085-293-3
Days to Ship 8 Day(s) or more
Standard Unit Price 144,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    75
  • Shape
    Joint Type
  • Detailing Type
    Edging Piece
  • Type
    Ramp Edge Male
  • Color
    Blue
  • Thickness(mm)
    17.5
  • Trusco Code
    409-6754
  • Mass(g)
    140
  • Material
    Polyvinyl Chloride
  • Use
    For locker-rooms and shower-rooms.
  • Features
    A remarkably safe indoor only drainboard that dampens shocks with excellent cushioning properties. Good ventilation and drainage, and a soft touch pleasant to bare feet.
1 pc.
300
75
Edging Piece
Ramp Edge Male
Orange
12 Day(s)
160,000 IDR

Part Number : MR-085-293-5
Days to Ship 12 Day(s)
Standard Unit Price 160,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    75
  • Shape
    Joint Type
  • Detailing Type
    Edging Piece
  • Type
    Ramp Edge Male
  • Color
    Orange
  • Thickness(mm)
    17.5
  • Trusco Code
    409-6762
  • Mass(g)
    140
  • Material
    Polyvinyl Chloride
  • Use
    For locker-rooms and shower-rooms.
  • Features
    A remarkably safe indoor only drainboard that dampens shocks with excellent cushioning properties. Good ventilation and drainage, and a soft touch pleasant to bare feet.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)