(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gravity Type Fluid Container

Click this image to zoom it.

Move the mouse over the image to zoom

Gravity Type Fluid Container

Standard Unit Price:
668,719 IDR-
Days to Ship :
Quote

[Features]
·A tank that supplies liquid by gravity.
·A liquid container for the Lumina automatic spray gun.

Basic Specifications

  • Features
    A tank that supplies liquid by gravity. Liquid container for Lumina automatic spray gun.
  • Material: Body
    Polyethylene (PE)
  • Accessories
    φ7 X 10 Liquid Hose (PVC) 2 m, Plate-type Strainer
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 0.5
  • 4
  • Clear
Total Length(mm)

Refine by

  • 325
  • 480
  • Clear
Cup Diameter x Height(mm)

Refine by

  • 70×270
  • 176×370
  • Clear
Trusco Code

Refine by

  • 464-7599
  • 464-7581
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
1 pc.
0.5
325
70×270
464-7581
Quote
668,719 IDR

Part Number : CT-G0.5M
Days to Ship Quote
Standard Unit Price 668,719 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    0.5
  • Total Length(mm)
    325
  • Cup Diameter x Height(mm)
    70×270
  • Trusco Code
    464-7581
  • Features
    A tank that supplies liquid by gravity. Liquid container for Lumina automatic spray gun.
  • Material: Body
    Polyethylene (PE)
  • Accessories
    φ7 X 10 Liquid Hose (PVC) 2 m, Plate-type Strainer
  • Mass(g)
    200
1 pc.
4
480
176×370
464-7599
Quote
4,818,462 IDR

Part Number : CT-G4.0
Days to Ship Quote
Standard Unit Price 4,818,462 IDR
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    4
  • Total Length(mm)
    480
  • Cup Diameter x Height(mm)
    176×370
  • Trusco Code
    464-7599
  • Features
    A tank that supplies liquid by gravity. Liquid container for Lumina automatic spray gun.
  • Material: Body
    Polyethylene (PE)
  • Accessories
    φ7 X 10 Liquid Hose (PVC) 2 m, Plate-type Strainer
  • Mass(g)
    780

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a tank that supplies liquid by gravity.
●It is a liquid container for the Lumina automatic spray gun.

Materials

●Polyethylene(PE)

Accessories

●Φ7 x 10 Fluid Hose(PVC) 2m
●Countersunk Head Type Strainer

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)