(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Roller Handle

Small Roller Handle

Standard Unit Price:
87,538 IDR-
Days to Ship :
1 Day(s)

[Features]
· Durable, with commercial roller handle.
· Good rectilinearity and excellent workability.
· Can be used with the small roller spares from various companies.
· Handle Threaded Portion : M20
· Materials Handle : Polypropylene (PP)
· Shaft : Steel
· It cannot be used for regular roller spare.

Basic Specifications

  • Specifications
    • STOCK
  • Other
    Option
  • Width(mm)
    95
  • Diameter(mm)
    φ6
  • Features
    The industrial roller handle is durable. It has good straightness and excellent workability. Can be used with the small roller spares from various companies.
  • Compatible Roller(Inch)
    For both 4 and 6
  • Material: handle
    Polypropylene (PP)
  • Material: handle part
    Steel
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Overall Length(mm)

Refine by

  • 300
  • 370
  • Clear
Mass(g)

Refine by

  • 130
  • 145
  • Clear
Trusco Code

Refine by

  • 337-2413
  • 337-2405
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
1 pc.
370
145
337-2413
1 Day(s)
120,769 IDR

Part Number : TRF-L
Days to Ship 1 Day(s)
Standard Unit Price 120,769 IDR
Quantity 1 pc.

Specificationtitle

  • Other
    Option
  • Width(mm)
    95
  • Diameter(mm)
    φ6
  • Overall Length(mm)
    370
  • Mass(g)
    145
  • Trusco Code
    337-2413
  • Features
    The industrial roller handle is durable. It has good straightness and excellent workability. Can be used with the small roller spares from various companies.
  • Compatible Roller(Inch)
    For both 4 and 6
  • Material: handle
    Polypropylene (PP)
  • Material: handle part
    Steel
1 pc.
300
130
337-2405
1 Day(s)
87,538 IDR

Part Number : TRF-S
Days to Ship 1 Day(s)
Standard Unit Price 87,538 IDR
Quantity 1 pc.

Specificationtitle

  • Other
    Option
  • Width(mm)
    95
  • Diameter(mm)
    φ6
  • Overall Length(mm)
    300
  • Mass(g)
    130
  • Trusco Code
    337-2405
  • Features
    The industrial roller handle is durable. It has good straightness and excellent workability. Can be used with the small roller spares from various companies.
  • Compatible Roller(Inch)
    For both 4 and 6
  • Material: handle
    Polypropylene (PP)
  • Material: handle part
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a durable commercial roller handle.

Specification

●Compatible Roller(inch):4, 6 Dual Purpose
●SPQ(piece):24
●Handle Threaded Portion: M20

Materials

●Handle: Polypropylene(PP)
●Shaft: Steel

Warning

●It cannot be used for regular roller spare.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)