(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Enameled Construction Shooting Blackboard

Click this image to zoom it.

Move the mouse over the image to zoom

Enameled Construction Shooting Blackboard

Standard Unit Price:
2,239,714 IDR
Days to Ship :
12 Day(s)

[Features]
· Lighter and thinner than a conventional whiteboard.
· Convenient handle and stand specification.
[Applications]
· Use as a blackboard for photographing construction of all kinds.

Basic Specifications

  • Product Type
    Blackboard
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Material
    Hollow White
  • Mount Specification
    Partitioning Screen Style
  • Mass(g)
    1200
  • Features
    Lighter and thinner than the conventional whiteboard. This is a convenient handheld/stand design.
  • Mounting Method
    Partitioning Screen Style
  • Accessories
    Board Marker, Blackboard Eraser
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content 2

Refine by

  • Construction Project Name / Construction Site / Contractor
  • Construction Project Name / Construction Site / Contractor / Date
  • Construction Project Name / Date of Photography / Photographed Location, Contractor / Observer
  • Clear
Trusco Code

Refine by

  • 421-5249
  • 421-5231
  • 421-5222
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Construction Project Name / Construction Site / Contractor / Date
421-5222
12 Day(s)
2,239,714 IDR

Part Number : BS-5A
Days to Ship 12 Day(s)
Standard Unit Price 2,239,714 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Blackboard
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Material
    Hollow White
  • Display Content 2
    Construction Project Name / Construction Site / Contractor / Date
  • Trusco Code
    421-5222
  • Mount Specification
    Partitioning Screen Style
  • Mass(g)
    1200
  • Features
    Lighter and thinner than the conventional whiteboard. This is a convenient handheld/stand design.
  • Mounting Method
    Partitioning Screen Style
  • Accessories
    Board Marker, Blackboard Eraser
1 pc.
Construction Project Name / Construction Site / Contractor
421-5231
12 Day(s)
2,239,714 IDR

Part Number : BS-5B
Days to Ship 12 Day(s)
Standard Unit Price 2,239,714 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Blackboard
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Material
    Hollow White
  • Display Content 2
    Construction Project Name / Construction Site / Contractor
  • Trusco Code
    421-5231
  • Mount Specification
    Partitioning Screen Style
  • Mass(g)
    1200
  • Features
    Lighter and thinner than the conventional whiteboard. This is a convenient handheld/stand design.
  • Mounting Method
    Partitioning Screen Style
  • Accessories
    Board Marker, Blackboard Eraser
1 pc.
Construction Project Name / Date of Photography / Photographed Location, Contractor / Observer
421-5249
12 Day(s)
2,239,714 IDR

Part Number : BS-5C
Days to Ship 12 Day(s)
Standard Unit Price 2,239,714 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Blackboard
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Material
    Hollow White
  • Display Content 2
    Construction Project Name / Date of Photography / Photographed Location, Contractor / Observer
  • Trusco Code
    421-5249
  • Mount Specification
    Partitioning Screen Style
  • Mass(g)
    1200
  • Features
    Lighter and thinner than the conventional whiteboard. This is a convenient handheld/stand design.
  • Mounting Method
    Partitioning Screen Style
  • Accessories
    Board Marker, Blackboard Eraser

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)